16-pin (PW) package image

DS90CP22MTX/NOPB ACTIVE

800-Mbps 2x2 LVDS crosspoint switch

ACTIVE Custom reel may be available
Same as: DS90CP22MTX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90CP22MT/NOPB ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the DS90CP22

  • DC - 800 Mbps Low Jitter, Low Skew Operation
  • 65 ps (typ) of Pk-Pk Jitter with PRBS = 223−1 Data Pattern at 800 Mbps
  • Single +3.3 V Supply
  • Less than 330 mW (typ) Total Power Dissipation
  • Non-Blocking "'Switch Architecture"'
  • Balanced Output Impedance
  • Output Channel-to-Channel Skew is 35 ps (typ)
  • Configurable as 2:1 mux, 1:2 demux, Repeater or 1:2 Signal Splitter
  • LVDS Receiver Inputs Accept LVPECL Signals
  • Fast Switch Time of 1.2ns (typ)
  • Fast Propagation Delay of 1.3ns (typ)
  • Receiver Input Threshold < ±100 mV
  • Available in 16 Lead TSSOP and SOIC Packages
  • Conforms to ANSI/TIA/EIA-644-1995 LVDS Standard
  • Operating Temperature: −40°C to +85°C

All trademarks are the property of their respective owners.

Description for the DS90CP22

DS90CP22 is a 2x2 crosspoint switch utilizing LVDS (Low Voltage Differential Signaling) technology for low power, high speed operation. Data paths are fully differential from input to output for low noise generation and low pulse width distortion. The non-blocking design allows connection of any input to any output or outputs. LVDS I/O enable high speed data transmission for point-to-point interconnects. This device can be used as a high speed differential crosspoint, 2:1 mux, 1:2 demux, repeater or 1:2 signal splitter. The mux and demux functions are useful for switching between primary and backup circuits in fault tolerant systems. The 1:2 signal splitter and 2:1 mux functions are useful for distribution of serial bus across several rack-mounted backplanes.

The DS90CP22 accepts LVDS signal levels, LVPECL levels directly or PECL with attenuation networks.

The individual LVDS outputs can be put into TRI-STATE by use of the enable pins.

For more details, please refer to the section of this datasheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90CP22MT/NOPB ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more