+3.3V Rising Edge Data Strobe LVDS 21-Bit Channel Link - 66 MHz

alarmNotifications Order now

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) to
Protocols Catalog Rating Catalog Operating temperature range (°C) to
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • Single +3.3V Supply
  • Chipset (Tx + Rx) Power Consumption <250 mW (typ)
  • Power-down Mode (<0.5 mW total)
  • Up to 173 Megabytes/sec Bandwidth
  • Up to 1.386 Gbps Data Throughput
  • Narrow Bus Reduces Cable Size
  • 290 mV Swing LVDS Devices for Low EMI
  • +1V Common Mode Range (Around +1.2V)
  • PLL Requires No External Components
  • Low Profile 48-Lead TSSOP Package
  • Rising Edge Data Strobe
  • Compatible with TIA/EIA-644 LVDS Standard
  • ESD Rating > 7 kV
  • Operating Temperature: −40°C to +85°C

All trademarks are the property of their respective owners.

  • Single +3.3V Supply
  • Chipset (Tx + Rx) Power Consumption <250 mW (typ)
  • Power-down Mode (<0.5 mW total)
  • Up to 173 Megabytes/sec Bandwidth
  • Up to 1.386 Gbps Data Throughput
  • Narrow Bus Reduces Cable Size
  • 290 mV Swing LVDS Devices for Low EMI
  • +1V Common Mode Range (Around +1.2V)
  • PLL Requires No External Components
  • Low Profile 48-Lead TSSOP Package
  • Rising Edge Data Strobe
  • Compatible with TIA/EIA-644 LVDS Standard
  • ESD Rating > 7 kV
  • Operating Temperature: −40°C to +85°C

All trademarks are the property of their respective owners.

The DS90CR215 transmitter converts 21 bits of CMOS/TTL data into three LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fourth LVDS link. Every cycle of the transmit clock 21 bits of input data are sampled and transmitted. The DS90CR216 receiver converts the LVDS data streams back into 21 bits of CMOS/TTL data. At a transmit clock frequency of 66 MHz, 21 bits of TTL data are transmitted at a rate of 462 Mbps per LVDS data channel. Using a 66 MHz clock, the data throughput is 1.386 Gbit/s (173 Mbytes/s).

The multiplexing of the data lines provides a substantial cable reduction. Long distance parallel single-ended buses typically require a ground wire per active signal (and have very limited noise rejection capability). Thus, for a 21-bit wide data and one clock, up to 44 conductors are required. With the Channel Link chipset as few as 9 conductors (3 data pairs, 1 clock pair and a minimum of one ground) are needed. This provides a 80% reduction in required cable width, which provides a system cost savings, reduces connector physical size and cost, and reduces shielding requirements due to the cables' smaller form factor.

The 21 CMOS/TTL inputs can support a variety of signal combinations. For example, five 4-bit nibbles plus 1 control, or two 9-bit (byte + parity) and 3 control.

The DS90CR215 transmitter converts 21 bits of CMOS/TTL data into three LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fourth LVDS link. Every cycle of the transmit clock 21 bits of input data are sampled and transmitted. The DS90CR216 receiver converts the LVDS data streams back into 21 bits of CMOS/TTL data. At a transmit clock frequency of 66 MHz, 21 bits of TTL data are transmitted at a rate of 462 Mbps per LVDS data channel. Using a 66 MHz clock, the data throughput is 1.386 Gbit/s (173 Mbytes/s).

The multiplexing of the data lines provides a substantial cable reduction. Long distance parallel single-ended buses typically require a ground wire per active signal (and have very limited noise rejection capability). Thus, for a 21-bit wide data and one clock, up to 44 conductors are required. With the Channel Link chipset as few as 9 conductors (3 data pairs, 1 clock pair and a minimum of one ground) are needed. This provides a 80% reduction in required cable width, which provides a system cost savings, reduces connector physical size and cost, and reduces shielding requirements due to the cables' smaller form factor.

The 21 CMOS/TTL inputs can support a variety of signal combinations. For example, five 4-bit nibbles plus 1 control, or two 9-bit (byte + parity) and 3 control.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS90CR215/216 3.3V Rising Edge Data Strobe LVDS 21Bit Chanlnk - 66MHz datasheet (Rev. D) 17 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location