Home Interface High-speed SerDes FPD-Link SerDes

DS90CR286AT-Q1

ACTIVE

3.3 V Rising Edge Data Strobe LVDS Receiver 28-Bit Chan Link 66 MHz

alarmNotifications Order now

DS90CR286AT-Q1

ACTIVE

Product details

Function Deserializer Color depth (bpp) 24 Input compatibility LVDS Output compatibility LVCMOS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Rating Automotive Operating temperature range (°C) -40 to 105
Function Deserializer Color depth (bpp) 24 Input compatibility LVDS Output compatibility LVCMOS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Rating Automotive Operating temperature range (°C) -40 to 105
TSSOP (DGG) 56 113.4 mm² 14 x 8.1
  • 20 to 66 MHz Shift Clock Support
  • 50% Duty Cycle on Receiver Output Clock
  • Best–in–Class Setup & Hold Times on
    Rx Outputs
  • Rx Power Consumption < 270 mW (typ)
    at 66 MHz Worst Case
  • Rx Power-down Mode < 200 μW (max)
  • ESD Rating: 4 kV (HBM), 1 kV (CDM)
  • PLL Requires No External Components
  • Compatible with TIA/EIA-644 LVDS Standard
  • Low Profile 56-Pin DGG (TSSOP) Package
  • Operating Temperature: −40°C to +105°C
  • Automotive AEC-Q100 Grade 2 Qualified
  • 20 to 66 MHz Shift Clock Support
  • 50% Duty Cycle on Receiver Output Clock
  • Best–in–Class Setup & Hold Times on
    Rx Outputs
  • Rx Power Consumption < 270 mW (typ)
    at 66 MHz Worst Case
  • Rx Power-down Mode < 200 μW (max)
  • ESD Rating: 4 kV (HBM), 1 kV (CDM)
  • PLL Requires No External Components
  • Compatible with TIA/EIA-644 LVDS Standard
  • Low Profile 56-Pin DGG (TSSOP) Package
  • Operating Temperature: −40°C to +105°C
  • Automotive AEC-Q100 Grade 2 Qualified

The DS90CR286AT-Q1 receiver converts four LVDS (Low Voltage Differential Signaling) data streams back into parallel 28 bits of LVCMOS data. The receiver data outputs strobe on the output clock's rising edge.

The receiver LVDS clock operates at rates from 20 to 66 MHz. The DS90CR286AT-Q1 phase-locks to the input LVDS clock, samples the serial bit streams at the LVDS data lines, and converts them into 28-bit parallel output data. At an incoming clock rate of 66 MHz, each LVDS input line is running at a bit rate of 462 Mbps, resulting in a maximum throughput of 1.848 Gbps.

The DS90CR286AT-Q1 device is enhanced over prior generation receivers due to a wider data valid time on the receiver output. The DS90CR286AT-Q1 is designed for PCB board chip-to-chip OpenLDI-to-RGB bridge conversion. LVDS data transmission over cable interconnect is not recommended for this device.

Users designing a sub-system with a compatible OpenLDI transmitter and DS90CR286AT-Q1 receiver must ensure an acceptable skew margin budget (RSKM). Details regarding RSKM can be found in the Application Information section.

The DS90CR286AT-Q1 receiver converts four LVDS (Low Voltage Differential Signaling) data streams back into parallel 28 bits of LVCMOS data. The receiver data outputs strobe on the output clock's rising edge.

The receiver LVDS clock operates at rates from 20 to 66 MHz. The DS90CR286AT-Q1 phase-locks to the input LVDS clock, samples the serial bit streams at the LVDS data lines, and converts them into 28-bit parallel output data. At an incoming clock rate of 66 MHz, each LVDS input line is running at a bit rate of 462 Mbps, resulting in a maximum throughput of 1.848 Gbps.

The DS90CR286AT-Q1 device is enhanced over prior generation receivers due to a wider data valid time on the receiver output. The DS90CR286AT-Q1 is designed for PCB board chip-to-chip OpenLDI-to-RGB bridge conversion. LVDS data transmission over cable interconnect is not recommended for this device.

Users designing a sub-system with a compatible OpenLDI transmitter and DS90CR286AT-Q1 receiver must ensure an acceptable skew margin budget (RSKM). Details regarding RSKM can be found in the Application Information section.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DS90CR286AT-Q1 3.3 V Rising Edge Data Strobe LVDS Receiver 28-Bit Channel Link 66 MHz datasheet (Rev. A) PDF | HTML 06 Dec 2015
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
EVM User's guide DS90CR285-86ATQEVM User's Guide 22 Aug 2016
Application note Receiver Skew Margin for Channel Link I and FPD Link I Devices 13 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90CR285-86ATQEVM — DS90CR285 and DS90CR286AT-Q1 Channel Link I SerDes Evaluation Module

The DS90CR285-86ATQEVM contains a Transmitter (Tx) board, a Receiver (Rx) board, and interfacing cables. This kit allows users to interface from test equipment or a graphics controller through Low Voltage Differential Signaling (LVDS) to a receiver board. The DS90CR285-86ATQEVM can be used for (...)
User guide: PDF
Evaluation board

FLINK3V8BT-85 — Evaluation kit for FPD-Link family of serializer and deserializer LVDS devices

The FPD-Link evaluation kit includes a transmitter (Tx) board, a receiver (Rx) board and interfacing cables. This kit shows the chipsets interfacing from test equipment or a graphics controller using low-voltage differential signaling (LVDS) to a receiver board.

The transmitter board accepts (...)

User guide: PDF
Simulation model

DS90CR286AT-Q1 IBIS MODEL

SLLM298.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos