48-pin (RHS) package image

DS90UA102TRHSRQ1 ACTIVE

Multi-Channel Digital Audio Deserializer

ACTIVE Custom reel may be available
Same as: DS90UA102TRHSRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UA102TRHSJQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
DS90UA102TRHSTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RHS) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1,000 | SMALL T&R

Features for the DS90UA102-Q1

  • Digital Audio Deserializer
  • Flexible Digital Audio Outputs, supporting I2S
    (Stereo) and TDM (Multi-Channel) Formats
  • Coaxial or Single Differential Pair Interconnect
  • High Speed Serial Input Interface
  • Very Low Latency (<15 µs)
  • Bidirectional Control Interface Channel with I2C
    Compatible Serial Control Bus
  • Supports up to 8 Stereo I2S or TDM Audio Outputs
  • Supports Audio System Clocks from 10 MHz to 50 MHz
  • Single 1.8V Supply
  • 1.8V or 3.3V I/O Interface
  • 4/4 Dedicated General Purpose Inputs/Outputs
  • AC-Coupled STP or Coaxial Cable up to 15m
  • DC-Balanced & Scrambled Data w/ Embedded Clock
  • Adaptive Cable Equalization
  • At-Speed Link BIST Mode and LOCK Status Pin
  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • Temperature Range: –40°C to 105°C
  • ISO 10605 and IEC 61000-4-2 ESD Compliant

Description for the DS90UA102-Q1

The DS90UA102-Q1 Deserializer, in conjunction with the DS90UA101-Q1 Serializer, provides a solution for distribution of digital audio in multi-channel audio systems. It receives a high-speed serialized interface with an embedded clock over a single shielded twisted pair or coaxial cable. The serial bus scheme supports high speed forward data transmission and low speed bidirectional control channel over the link. Consolidation of digital audio, general-purpose IO, and control signals over a single differential pair reduces the interconnect size and weight, while also reducing design challenges related to skew and system latency.

The DS90UA102-Q1 Deserializer extracts the clock and level shifts the signals from high-speed low voltage differential signaling to single-ended LVCMOS. The device outputs up to eight digital audio data channels, word/frame sync, bit clock, and system clock.

Four dedicated general purpose input pins and four general purpose output pins allow flexible implementation of control and interrupt signals to and from remote devices.

Adaptive equalization of the serial input stream provides compensation for transmission medium losses of the cable and reduces medium-induced deterministic jitter.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UA102TRHSJQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
DS90UA102TRHSTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more