48-pin (RHS) package image

DS90UB924TRHSTQ1 ACTIVE

5 MHz to 96 MHz 24-bit Color FPD-Link III to OpenLDI Deserializer

ACTIVE Custom reel may be available
Same as: DS90UB924TRHSTQ1.B, DS90UB924TRHSTQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB924TRHSRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RHS) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the DS90UB924-Q1

  • Qualified for Automotive Applications AEC-Q100
    • Device Temperature Grade 2: –40°C to
      +105°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level ±8 kV
    • Device CDM ESD Classification Level C6
  • 5-MHz to 96-MHz Pixel Clock Support
  • Bidirectional Control Channel Interface with I2C-
    Compatible Serial Control Bus
  • Low EMI OpenLDI Video Output
  • Supports High Definition (720p) Digital Video
  • RGB888 + VS, HS, DE and I2S Audio Supported
  • Up to 4 I2S Digital Audio Outputs for Surround
    Sound Applications
  • 4 Bidirectional GPIO Channels With 2 Dedicated Pins
  • Single 3.3-V Supply With 1.8-V or 3.3-V
    Compatible LVCMOS I/O Interface
  • DC-Balanced and Scrambled Data with
    Embedded Clock
  • Adaptive Cable Equalization
  • Internal Pattern Generation
  • Backward Compatible Modes

Description for the DS90UB924-Q1

The DS90UB924-Q1 deserializer, in conjunction with a DS90UB921-Q1, DS90UB925Q-Q1, DS90UB927Q-Q1, DS90UB929-Q1, DS90UB949-Q1, or DS90UB947-Q1 serializer, provides a solution for distribution of digital video and audio within automotive infotainment systems. The device converts a high-speed serialized interface with an embedded clock, delivered over a single signal pair (FPD-Link III), to four LVDS data/control streams, one LVDS clock pair (OpenLDI), and I2S audio data. The serial bus scheme, FPD-Link III, supports high-speed forward channel data transmission and low-speed full duplex back channel communication over a single differential link. Consolidation of audio, video data and control over a single differential pair reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

Adaptive input equalization of the serial input stream provides compensation for transmission medium losses and deterministic jitter. EMI is minimized by the use of low voltage differential signaling.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB924TRHSRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more