64-pin (RTD) package image

DS90UB960WRTDRQ1 ACTIVE

Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

ACTIVE Custom reel may be available
Same as: DS90UB960WRTDRQ1.A, DS90UB960WRTDRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB960WRTDTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFNP (RTD) | 64
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,000 | LARGE T&R

Features for the DS90UB960-Q1

  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 2: –40℃ to +105℃ Ambient Operating Temperature Range
  • Quad 4.16-Gbps Deserializer Hub Aggregates Data From up to 4 Sensors Simultaneously
  • Supports 2-Megapixel Sensors With Full HD 1080p Resolution at 60-Hz Frame Rate
  • Precise Multi-Camera Synchronization
  • MIPI D-PHY Version 1.2 / CSI-2 Version 1.3 Compliant
    • 2 × MIPI CSI-2 Output Ports
    • Supports 1, 2, 3, 4 Data Lanes per CSI-2 port
    • CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.2 Gbps / 1.5 Gbps / 1.6 Gbps per Data Lane
    • Port Replication Mode
  • Functional Safety-Capable
    • Documentation available to aid ISO 26262 system design

  • Ultra-Low Data and Control Path Latency
  • Supports Single-Ended Coaxial Including Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) Cable
  • Adaptive Receive Equalization
  • Dual I2C Ports With Fast-Mode Plus up to 1 Mbps
  • Flexible GPIOs for Sensor Synchronization and Diagnostics
  • Compatible With DS90UB953-Q1, DS90UB935-Q1, DS90UB933-Q1 , DS90UB913A-Q1 Serializers
  • Internal Programmable Precision Frame Sync Generator
  • Line Fault Detection and Advanced Diagnostics

Description for the DS90UB960-Q1

The DS90UB960-Q1 is a versatile sensor hub capable of connecting serialized sensor data received from four independent video data streams through a FPD-Link III interface. When paired with a DS90UB953-Q1 serializer, the DS90UB960-Q1 receives data from sensors such as imagers supporting full HD 1080p/2MP resolution at 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output for data-logging and parallel processing.

The DS90UB960-Q1 includes four FPD-Link III deserializers, each enabling a connection through cost-effective 50-Ω single-ended coaxial or 100-Ω differential STP cables. The receive equalizers automatically adapt to compensate for cable loss characteristics, including degradation over time.

Each of the FPD-Link III interfaces also includes a separate low latency bidirectional control channel that continuously conveys I2C, GPIOs, and other control information. General-purpose I/O signals such as those required for camera synchronization and diagnostics features also make use of this bidirectional control channel.

The DS90UB960-Q1 is AEC-Q100 qualified for automotive applications and is offered in a cost-effective and space-saving 64-pin VQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB960WRTDTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more