64-pin (RGC) package image

DS90UB964TRGCRQ1 ACTIVE

Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras

ACTIVE Custom reel may be available
Same as: DS90UB964TRGCRQ1.B, DS90UB964TRGCRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB964TRGCTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,000 | LARGE T&R

Features for the DS90UB964-Q1

  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 2: –40℃ to +105℃ ambient operating temperature range
    • Device HBM ESD classification level ±4kV
    • Device CDM ESD classification level C6
  • Aggregates data from up to 4 sensors over FPD-Link III interface
  • Supports 1-megapixel sensors with HD 720p/800p/960p resolution at 30Hz or 60Hz frame rate
  • Multi-camera synchronization
  • MIPI D-PHY version 1.2 / CSI-2 version 1.3 compliant
    • 2 × MIPI CSI-2 output ports
    • Supports 1, 2, 3, 4 data lanes per CSI-2 port
    • CSI-2 data rate scalable for 400Mbps / 800Mbps / 1.5Gbps / 1.6Gbps per data lane
    • Programmable data types
    • Four virtual channels
    • ECC and CRC generation
  • Supports single-ended coaxial including Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) cable
  • Adaptive receive equalization
  • I2C with fast-mode plus up to 1Mbps
  • Flexible GPIOs for sensor synchronization and diagnostics
  • Compatible with DS90UB933-Q1/DS90UB913A-Q1 serializers
  • CRC protection on the internal data path
  • ISO 10605 and IEC 61000-4-2 ESD compliant

Description for the DS90UB964-Q1

The DS90UB964-Q1 is a versatile sensor hub capable of connecting serialized sensor data received from four independent video data streams through an FPD-Link III interface. When coupled with DS90UB913A-Q1/933-Q1 serializers, the DS90UB964-Q1 receives data from 1-Megapixel image sensors supporting 720p/800p/960p resolution at 30Hz or 60Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output for data-logging and parallel processing.

The DS90UB964-Q1 includes four FPD-Link III deserializers, each enabling a connection through cost-effective 50Ω single-ended coaxial or 100Ω differential STP cables. The receive equalizers automatically adapt to compensate for cable loss characteristics, including degradation over time.

Each of the FPD-Link III interfaces also includes a separate low latency bidirectional control channel that continuously conveys I2C, GPIOs, and other control information. General-purpose I/O signals such as those required for camera synchronization and diagnostics features also make use of this bidirectional control channel.

The DS90UB964-Q1 is AEC-Q100 qualified for automotive applications and is offered in a cost-effective and space-saving 64 pin VQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB964TRGCTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more