88-pin (RUR) package image

DS90UB9722TRURRQ1 ACTIVE

Automotive FPD-Link IV dual deserializer hub with D-PHY CSI-2 output ports for 8MP+ cameras, sensors

ACTIVE Custom reel may be available
Same as: DS90UB9722TRURRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB9722TRURTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFNP (RUR) | 88
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,500 | LARGE T&R

Features for the DS90UB9722-Q1

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 2: –40℃ to 105℃
  • Deserializer aggregates data from up to 2 sensors simultaneously
    • Supports 7/8MP+ imagers
    • Line rate at 7.55 Gbps
    • Single-ended coaxial or Shielded Twisted-Pair (STP) cable
    • Power-over-Cable (PoC) support
  • CSI v2.1 Compliant system interface
    • Supports up to 2 MIPI CSI-2 output ports
    • 16 Virtual Channels and VC-ID remapping
  • MIPI D-PHY v2.1 compatible
    • Up to 4 data lanes with 2 clocks per port
    • Up to 2.5 Gbps per lane, 10 Gbps per port
  • Two CMLOUT output ports for off-board processing
    • 2 x CMLOUT ports replicated from 2 x FPD RX ports
    • Capable of driving another deserializer at the same line rate
  • 10 GPIO Pins for sensor synchronization and diagnostics
  • Dual I2C ports
  • Frozen frame detection
  • Automatic receiver equalization
  • Compatible with DS90UB971-Q1, DS90UB981-Q1, DS90UB953-Q1, DS90UB953A-Q1, DS90UB951-Q1, DS90UB935-Q1, DS90UB933-Q1, and DS90UB913A-Q1 serializers
  • Low Power Sleep Mode with GPIO-state retention

Description for the DS90UB9722-Q1

The DS90UB9722-Q1 is an FPD-Link deserializer that delivers robust ultra-high-speed 7.55 Gbps forward channel and 47.1875 Mbps Bidirectional Control Channel for connecting up to two raw data sensors to central processing units over an automotive coaxial or STP cable. When coupled with DS90UB971-Q1 serializer, the deserializer receives video data from imagers supporting ultra-high resolutions (8MP+/40fps) or multiple sensors in various topologies.

Data is received and aggregated into two MIPI CSI-2 D-PHY outputs for interfacing with a downstream processor. The flexible MIPI CSI-2 outputs support multiple virtual channels interleaving per port to differentiate multiple sensors, exposures, and data types. This functionality features video aggregation and replication modes and supports input-to-output port as well as virtual channel (VC-ID) remapping.

Advanced data protection and diagnostic features support overall system functional safety. Multiple levels of data integrity checking and protection in conjunction with programmable health status interrupt helps ensure robust sensor module and link operation in vehicles.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB9722TRURTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more