DS91M047

ACTIVE

125-MHz quad M-LVDS line driver

Product details

Function Driver Protocols M-LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 250 Input signal LVCMOS, LVTTL Output signal M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver Protocols M-LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 250 Input signal LVCMOS, LVTTL Output signal M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • DC - 125 MHz / 250 Mbps Low Jitter, Low Skew, Low Power Operation
  • Conforms to TIA/EIA-899 M-LVDS Standard
  • Controlled Transition Times (2 ns typ) Minimize Reflections
  • 8 kV ESD on M-LVDS Pins Protects Adjoining Components
  • Flow-Through Pinout Simplifies PCB Layout
  • Industrial Operating Temperature Range (−40°C to +85°C)
  • Available in a Space Saving SOIC-16 Package

All trademarks are the property of their respective owners.

  • DC - 125 MHz / 250 Mbps Low Jitter, Low Skew, Low Power Operation
  • Conforms to TIA/EIA-899 M-LVDS Standard
  • Controlled Transition Times (2 ns typ) Minimize Reflections
  • 8 kV ESD on M-LVDS Pins Protects Adjoining Components
  • Flow-Through Pinout Simplifies PCB Layout
  • Industrial Operating Temperature Range (−40°C to +85°C)
  • Available in a Space Saving SOIC-16 Package

All trademarks are the property of their respective owners.

The DS91M047 is a high-speed quad M-LVDS line driver designed for driving clock or data signals to up to four multipoint networks.

M-LVDS (Multipoint LVDS) is a new family of bus interface devices based on LVDS technology specifically designed for multipoint and multidrop cable and backplane applications. It differs from standard LVDS in providing increased drive current to handle double terminations that are required in multi-point applications. Controlled transition times minimize reflections that are common in multipoint configurations due to unterminated stubs.

The DS91M047 accepts LVTTL/LVCMOS input levels and translates them to M-LVDS signal levels with transition times of greater than 1 ns. The device provides the DE and DE inputs that are ANDed together and control the TRI-STATE outputs. The DE and DE inputs are common to all four drivers.

The DS91M047 has a flow-through pinout for easy PCB layout. The DS91M047 provides a new alternative for high speed multipoint interface applications. It is packaged in a space saving SOIC-16 package.

The DS91M047 is a high-speed quad M-LVDS line driver designed for driving clock or data signals to up to four multipoint networks.

M-LVDS (Multipoint LVDS) is a new family of bus interface devices based on LVDS technology specifically designed for multipoint and multidrop cable and backplane applications. It differs from standard LVDS in providing increased drive current to handle double terminations that are required in multi-point applications. Controlled transition times minimize reflections that are common in multipoint configurations due to unterminated stubs.

The DS91M047 accepts LVTTL/LVCMOS input levels and translates them to M-LVDS signal levels with transition times of greater than 1 ns. The device provides the DE and DE inputs that are ANDed together and control the TRI-STATE outputs. The DE and DE inputs are common to all four drivers.

The DS91M047 has a flow-through pinout for easy PCB layout. The DS91M047 provides a new alternative for high speed multipoint interface applications. It is packaged in a space saving SOIC-16 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DS91M047 125 MHz Quad M-LVDS Line Driver datasheet (Rev. E) 16 Apr 2013
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note Introduction to M-LVDS (TIA/EIA-899) (Rev. A) 03 Jan 2013
EVM User's guide 125 MHz Quad M-LVDS Driver Evaluation Board 26 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos