DS91M125

ACTIVE

125-MHz 1:4 M-LVDS repeater with LVDS input

Product details

Function Receiver, Repeater, Translator Protocols M-LVDS Number of transmitters 4 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 250 Input signal LVCMOS, LVDS Output signal M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver, Repeater, Translator Protocols M-LVDS Number of transmitters 4 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 250 Input signal LVCMOS, LVDS Output signal M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • DC - 125 MHz / 250 Mbps Low Jitter, Low Skew, Low Power Operation
  • Independent Driver Enable Pins
  • Outputs Conform to TIA/EIA-899 M-LVDS Standard
  • Controlled Transition Times Minimize Reflections
  • Inputs Conform to TIA/EIA-644-A LVDS Standard
  • 8 kV ESD on M-LVDS Output Pins Protects Adjoining Components
  • Flow-Through Pinout Simplifies PCB Layout
  • Industrial Operating Temperature Range (−40°C to +85°C)
  • Available in a Space Saving SOIC-16 Package

All trademarks are the property of their respective owners.

  • DC - 125 MHz / 250 Mbps Low Jitter, Low Skew, Low Power Operation
  • Independent Driver Enable Pins
  • Outputs Conform to TIA/EIA-899 M-LVDS Standard
  • Controlled Transition Times Minimize Reflections
  • Inputs Conform to TIA/EIA-644-A LVDS Standard
  • 8 kV ESD on M-LVDS Output Pins Protects Adjoining Components
  • Flow-Through Pinout Simplifies PCB Layout
  • Industrial Operating Temperature Range (−40°C to +85°C)
  • Available in a Space Saving SOIC-16 Package

All trademarks are the property of their respective owners.

The DS91M125 is a 1:4 M-LVDS repeater designed for driving and distributing clock or data signals to up to four multipoint networks.

M-LVDS (Multipoint LVDS) is a new family of bus interface devices based on LVDS technology specifically designed for multipoint and multidrop cable and backplane applications. It differs from standard LVDS in providing increased drive current to handle double terminations that are required in multi-point applications. Controlled transition times minimize reflections that are common in multipoint configurations due to unterminated stubs.

A single DS91M125 channel is a 1:4 repeater that accepts M-LVDS/LVDS/CML/LVPECL signals and converts them to M-LVDS signal levels. Each output has an associated independent driver enable pin. The DS91M125 input conforms to the LVDS standard.

The DS91M125 has a flow-through pinout for easy PCB layout. It provides a new alternative for high speed multipoint interface applications. It is packaged in a space saving SOIC-16 package.

The DS91M125 is a 1:4 M-LVDS repeater designed for driving and distributing clock or data signals to up to four multipoint networks.

M-LVDS (Multipoint LVDS) is a new family of bus interface devices based on LVDS technology specifically designed for multipoint and multidrop cable and backplane applications. It differs from standard LVDS in providing increased drive current to handle double terminations that are required in multi-point applications. Controlled transition times minimize reflections that are common in multipoint configurations due to unterminated stubs.

A single DS91M125 channel is a 1:4 repeater that accepts M-LVDS/LVDS/CML/LVPECL signals and converts them to M-LVDS signal levels. Each output has an associated independent driver enable pin. The DS91M125 input conforms to the LVDS standard.

The DS91M125 has a flow-through pinout for easy PCB layout. It provides a new alternative for high speed multipoint interface applications. It is packaged in a space saving SOIC-16 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS91M125 125 MHz 1:4 M-LVDS Repeater with LVDS Input datasheet (Rev. C) 16 Apr 2013
Application note An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C) PDF | HTML 22 Jun 2023
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note Introduction to M-LVDS (TIA/EIA-899) (Rev. A) 03 Jan 2013
EVM User's guide 125 MHz 1:4 M-LVDS Repeater with LVDS Input Evaluation Board 26 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos