DS92001

ACTIVE

3.3-V B/LVDS-BLVDS buffer

Product details

Function Buffer Protocols BLVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal LVDS, LVTTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Buffer Protocols BLVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal LVDS, LVTTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (NGK) 8 9 mm² 3 x 3
  • Single +3.3 V Supply
  • Receiver Inputs Accept LVDS/CML/LVPECL Signals
  • TRI-STATE Outputs
  • Receiver Input Threshold < ±100 mV
  • Fast Propagation Delay of 1.4 ns (typ)
  • Low Jitter 400 Mbps Fully Differential Data Path
  • Compatible with BLVDS 10-bit SerDes (40MHz)
  • Compatible with ANSI/TIA/EIA-644-A LVDS Standard
  • Available in SOIC and Space Saving WSON Package
  • Industrial Temperature Range

All trademarks are the property of their respective owners.

  • Single +3.3 V Supply
  • Receiver Inputs Accept LVDS/CML/LVPECL Signals
  • TRI-STATE Outputs
  • Receiver Input Threshold < ±100 mV
  • Fast Propagation Delay of 1.4 ns (typ)
  • Low Jitter 400 Mbps Fully Differential Data Path
  • Compatible with BLVDS 10-bit SerDes (40MHz)
  • Compatible with ANSI/TIA/EIA-644-A LVDS Standard
  • Available in SOIC and Space Saving WSON Package
  • Industrial Temperature Range

All trademarks are the property of their respective owners.

The DS92001 B/LVDS-BLVDS Buffer takes a BLVDS input signal and provides a BLVDS output signal. In many large systems, signals are distributed across backplanes. One of the limiting factors for system speed is the "stub length" or the distance between the transmission line and the unterminated receivers on individual cards. Although it is generally recognized that this distance should be as short as possible to maximize system performance, real-world packaging concerns often make it difficult to make the stubs as short as the designer would like.

The DS92001 has edge transitions optimized for multidrop backplanes where the switching frequency is in the 200 MHz range or less. The output edge rate is critical in some systems where long stubs may be present, and utilizing a slow transition allows for longer stub lengths.

The DS92001, available in the WSON package, will allow the receiver inputs to be placed very close to the main transmission line, thus improving system performance.

A wide input dynamic range allows the DS92001 to receive differential signals from LVPECL, CML as well as LVDS sources. This will allow the device to also fill the role of an LVPECL-BLVDS or CML-BLVDS translator.

The DS92001 B/LVDS-BLVDS Buffer takes a BLVDS input signal and provides a BLVDS output signal. In many large systems, signals are distributed across backplanes. One of the limiting factors for system speed is the "stub length" or the distance between the transmission line and the unterminated receivers on individual cards. Although it is generally recognized that this distance should be as short as possible to maximize system performance, real-world packaging concerns often make it difficult to make the stubs as short as the designer would like.

The DS92001 has edge transitions optimized for multidrop backplanes where the switching frequency is in the 200 MHz range or less. The output edge rate is critical in some systems where long stubs may be present, and utilizing a slow transition allows for longer stub lengths.

The DS92001, available in the WSON package, will allow the receiver inputs to be placed very close to the main transmission line, thus improving system performance.

A wide input dynamic range allows the DS92001 to receive differential signals from LVPECL, CML as well as LVDS sources. This will allow the device to also fill the role of an LVPECL-BLVDS or CML-BLVDS translator.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS92001 3.3V B/LVDS-BLVDS Buffer datasheet (Rev. F) 22 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WSON (NGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos