80-pin (PN) package image

DS92LV16TVHG/NOPB ACTIVE

16-bit bus LVDS serializer/deserializer - 25 - 80 MHz

Same as: DS92LV16TVHG/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS92LV16TVHGX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PN) | 80
Operating temperature range (°C) -40 to 85
Package qty | Carrier 119 | JEDEC TRAY (10+1)

Features for the DS92LV16

  • 25–80 MHz 16:1/1:16 Serializer/Deserializer (2.56Gbps Full Duplex Throughput)
  • Independent Transmitter and Receiver Operation With Separate Clock, Enable, Power Down Pins
  • Hot Plug Protection (Power Up High Impedance) and Synchronization (Receiver Locks To Random Data)
  • Wide +/−5% Reference Clock Frequency Tolerance for Easy System Design Using Locally-Generated Clocks
  • Line and Local Loopback Modes
  • Robust BLVDS Serial Transmission Across Backplanes and Cables for Low EMI
  • No External Coding Required
  • Internal PLL, No External PLL Components Required
  • Single +3.3V Power Supply
  • Low Power: 104mA (typ) Transmitter, 119mA (typ) Receiver at 80MHz
  • ±100mV Receiver Input Threshold
  • Loss of Lock Detection and Reporting Pin
  • Industrial −40 to +85°C Temperature Range
  • >2.5kV HBM ESD
  • Compact, Standard 80-Pin LQFP Package

All trademarks are the property of their respective owners.

Description for the DS92LV16

The DS92LV16 Serializer/Deserializer (SERDES) pair transparently translates a 16–bit parallel bus into a BLVDS serial stream with embedded clock information. This single serial stream simplifies transferring a 16-bit, or less bus over PCB traces and cables by eliminating the skew problems between parallel data and clock paths. It saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

This SERDES pair includes built-in system and device test capability. The line loopback and local loopback features provide the following functionality: the local loopback enables the user to check the integrity of the transceiver from the local parallel-bus side and the system can check the integrity of the data transmission line by enabling the line loopback.

The DS92LV16 incorporates BLVDS signaling on the high-speed I/O. BLVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. The equal and opposite currents through the differential data path control EMI by coupling the resulting fringing fields together.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS92LV16TVHGX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more