64-pin (PAG) package image

DS92LV3221TVS/NOPB OBSOLETE

20-50 MHz 32-Bit Channel Link II Serializer

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More DS92LV3221 information

Packaging information

Package | Pins TQFP (PAG) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the DS92LV3221

  • Wide Operating Range Embedded Clock SER/DES
    • Up to 32-bit Parallel LVCMOS Data
    • 20 to 50 MHz Parallel Clock
    • Up to 1.6 Gbps Application Data Paylod
  • Simplified Clocking Architecture
    • No Separate Serial Clock Line
    • No Reference Clock Required
    • Receiver Locks to Random Data
  • On-chip Signal Conditioning for Robust Serial Connectivity
    • Transmit Pre-Emphasis
    • Data Randomization
    • DC-Balance Encoding
    • Receive Channel Deskew
    • Supports up to 10m CAT-5 at 1.6Gbps
  • Integrated LVDS Terminations
  • Built-in AT-SPEED BIST for End-To-End System Testing
  • AC-Coupled Interconnect for Isolation and Fault Protection
  • > 4KV HBM ESD Protection
  • Space-Saving 64-pin TQFP Package
  • Full Industrial Temperature Range: -40° to +85°C

All trademarks are the property of their respective owners.

Description for the DS92LV3221

The DS92LV3221 (SER) serializes a 32-bit data bus into 2 embedded clock LVDS serial channels for a data payload rate up to 1.6 Gbps over cables such as CATx, or backplanes FR-4 traces. The companion DS92LV3222 (DES) deserializes the 2 LVDS serial data channels, de-skews channel-to-channel delay variations and converts the LVDS data stream back into a 32-bit LVCMOS parallel data bus.

On-chip data Randomization/Scrambling and DC balance encoding and selectable serializer Pre-emphasis ensure a robust, low-EMI transmission over longer, lossy cables and backplanes. The Deserializer automatically locks to incoming data without an external reference clock or special sync patterns, providing an easy “plug-and-lock” operation.

By embedding the clock in the data payload and including signal conditioning functions, the Channel-Link II SerDes devices reduce trace count, eliminate skew issues, simplify design effort and lower cable/connector cost for a wide variety of video, control and imaging applications. A built-in AT-SPEED BIST feature validates link integrity and may be used for system diagnostics.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more