196-pin (NZH) package image

DS92LV8028TUF/NOPB ACTIVE

8 Channel 10:1 Serializer

Same as: DS92LV8028TUF/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins NFBGA (NZH) | 196
Operating temperature range (°C) -40 to 85
Package qty | Carrier 119 | JEDEC TRAY (10+1)

Features for the DS92LV8028

  • All 8 Channels Synchronous to One Parallel Clock Rate, from 25 to 66 MHz
  • Duplicates Function of Multiple DS92LV1021 and '1023 10-bit Serializer Devices
  • Serializes from One to Eight 10-bit Parallel Inputs into Data Streams with Embedded Clock
  • Eight 5 mA Modified Bus LVDS Outputs that are Capable to Drive Double Terminations
  • @Speed Test - PRBS Generation to Check LVDS Transmission Path to SCAN921224 or SCAN921260
  • On Chip Filtering for PLL
  • 740mW Typ Power Dissipation (Loaded, PRBS, 66MHz, 3.3V)
  • High Impedance Inputs and Outputs on Power Off
  • Single Power Supply at +3.3V (+/-10%)
  • 196-Pin NFBGA Package
  • JTAG Pins Reserved for Next Version of Device
  • Industrial Temperature Range Operation: -40 to +85 °C

All trademarks are the property of their respective owners.

Description for the DS92LV8028

The DS92LV8028 integrates eight serializer devices into a single chip. The DS92LV8028 can simultaneously serialize up to eight 10-bit data streams. The 10-bit parallel inputs are LVTTL signal levels. The serialized outputs are LVDS signals with extra drive current for point-to-point and lightly loaded multidrop applications. Each serializer block in the DS92LV8028 operates independently by using strobes from a single shared PLL.

The DS92LV8028 uses a single +3.3V power supply with a typical power dissipation of 740mW (3.3V / PRBS / 66 MHz). Each serializer channel has a unique power down control to further conserve power consumption.

For high-speed LVDS serial data transmission, line quality is essential, thus the DS92LV8028 includes an @SPEED TEST function. Each Serializer channel has the ability internally generated a PRBS data pattern. This pattern is received by specific deserializers (SCAN921224) which have the complement PRBS verification circuit. The deserializer checks the data pattern for bit errors and reports any errors on the test verification pins on the deserializer.

For additional information - please see the section in this datasheet.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more