DS92LX1621

ACTIVE

10-MHz to 50-MHz DC-balanced Channel Link III serializer with bi-directional control channel

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTV) 32 25 mm² 5 x 5
  • Configurable Data Throughput
    • 12–bit (min) up to 600 Mbits/sec
    • 16–bit (def) up to 800 Mbits/sec
    • 18–bit (max) up to 900 Mbits/sec
  • 10 MHz to 50 MHz Input Clock Support
  • Embedded Clock with DC Balanced Coding to
    Support AC-Coupled Interconnects
  • Capable to Drive up to 10 Meters Shielded
    Twisted-Pair
  • Bi-Directional Control Interface Channel with
    I2C Support
  • I2C Interface for Device
    Configuration. Single-pin ID Addressing
  • 16–bit Data Payload with CRC (Cyclic
    Redundancy Check) for Checking Data Integrity
    with Programmable Data Transmission Error
    Detection and Interrupt Control
  • Up to 6 Programmable GPIO’s
  • AT-SPEED BIST Diagnosis Feature to Validate
    Link Integrity
  • Individual Power-Down Controls for Both SER
    and DES
  • User-Selectable Clock Edge for Parallel Data
    on Both SER and DES
  • Integrated Termination Resistors
  • 1.8V- or 3.3V-Compatible Parallel Bus Interface
  • Single Power Supply at 1.8V
  • IEC 61000–4–2 ESD Compliant
  • No Reference Clock Required on Deserializer
  • Programmable Receive Equalization
  • LOCK Output Reporting Pin to Ensure Link
    Status
  • EMI/EMC Mitigation
    • DES Programmable Spread Spectrum (SSCG)
      Outputs
    • DES Receiver Staggered Outputs
  • Temperature Range −40°C to +85°C
  • SER Package: 32 Pin WQFN (5mm × 5mm)
  • DES Package: 40 Pin WQFN (6mm × 6mm)
  • Configurable Data Throughput
    • 12–bit (min) up to 600 Mbits/sec
    • 16–bit (def) up to 800 Mbits/sec
    • 18–bit (max) up to 900 Mbits/sec
  • 10 MHz to 50 MHz Input Clock Support
  • Embedded Clock with DC Balanced Coding to
    Support AC-Coupled Interconnects
  • Capable to Drive up to 10 Meters Shielded
    Twisted-Pair
  • Bi-Directional Control Interface Channel with
    I2C Support
  • I2C Interface for Device
    Configuration. Single-pin ID Addressing
  • 16–bit Data Payload with CRC (Cyclic
    Redundancy Check) for Checking Data Integrity
    with Programmable Data Transmission Error
    Detection and Interrupt Control
  • Up to 6 Programmable GPIO’s
  • AT-SPEED BIST Diagnosis Feature to Validate
    Link Integrity
  • Individual Power-Down Controls for Both SER
    and DES
  • User-Selectable Clock Edge for Parallel Data
    on Both SER and DES
  • Integrated Termination Resistors
  • 1.8V- or 3.3V-Compatible Parallel Bus Interface
  • Single Power Supply at 1.8V
  • IEC 61000–4–2 ESD Compliant
  • No Reference Clock Required on Deserializer
  • Programmable Receive Equalization
  • LOCK Output Reporting Pin to Ensure Link
    Status
  • EMI/EMC Mitigation
    • DES Programmable Spread Spectrum (SSCG)
      Outputs
    • DES Receiver Staggered Outputs
  • Temperature Range −40°C to +85°C
  • SER Package: 32 Pin WQFN (5mm × 5mm)
  • DES Package: 40 Pin WQFN (6mm × 6mm)

The DS92LX1621 / DS92LX1622 chipset offers a Channel Link III interface with a high-speed forward channel and a full-duplex back channel for data transmission over a single differential pair. The Serializer/Deserializer pair is targeted for direct connections between automotive camera systems and Host Controller/Electronic Control Unit (ECU). The primary transport sends 16 bits of image data over a single high-speed serial stream together with a low latency bi-directional control channel transport that supports I2C. Included with the 16-bit payload is a selectable data integrity option for CRC (Cyclic Redundancy Check) or parity bit to monitor transmission link errors. Using TI’s embedded clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical bi-directional control information without the dependency of video blanking intervals. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

In addition, the Deserializer inputs provide equalization control to compensate for loss from the media over longer distances. Internal DC balanced encoding/decoding is used to support AC-Coupled interconnects.

The sleep function provides a power-savings mode and a remote wake up interrupt for signaling of a remote device.

The Serializer is offered in a 32-pin WQFN package, and Deserializer is offered in a 40-pin WQFN package.

The DS92LX1621 / DS92LX1622 chipset offers a Channel Link III interface with a high-speed forward channel and a full-duplex back channel for data transmission over a single differential pair. The Serializer/Deserializer pair is targeted for direct connections between automotive camera systems and Host Controller/Electronic Control Unit (ECU). The primary transport sends 16 bits of image data over a single high-speed serial stream together with a low latency bi-directional control channel transport that supports I2C. Included with the 16-bit payload is a selectable data integrity option for CRC (Cyclic Redundancy Check) or parity bit to monitor transmission link errors. Using TI’s embedded clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical bi-directional control information without the dependency of video blanking intervals. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

In addition, the Deserializer inputs provide equalization control to compensate for loss from the media over longer distances. Internal DC balanced encoding/decoding is used to support AC-Coupled interconnects.

The sleep function provides a power-savings mode and a remote wake up interrupt for signaling of a remote device.

The Serializer is offered in a 32-pin WQFN package, and Deserializer is offered in a 40-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS92LX1621/1622 10-50MHz DC-Balanced Ch Link III SER/DES w/Bidirectional Ctrl Ch datasheet (Rev. I) 21 Jan 2014
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
Application note DS15BA101 & DS15EA101 Enable Long Reach Applications for Embedded Clock SER/DES (Rev. E) 29 Apr 2013
User guide LX16EVK01 Channel Link III Ser/Des Evaluation Kit User Guide 25 Jan 2012
Application note Go the Distance: Industrial SerDes with Embedded Clock and Control 20 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LX16EVK01 — LX16EVK01 Evaluation Kit

The LX16EVK01 is an evaluation kit designed to demonstrate the performance and capabilities of the DS92LX1621 and DS92LX1622 Channel Link III Serializer/Deserializer chipset.

The DS92LX1621 serializer board accepts LVCMOS input signals for the high speed forward channel and provides additional (...)
User guide: PDF
Not available on TI.com
Simulation model

DS92LX1621 IBIS Model

SNLM107.ZIP (115 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos