40-pin (RTA) package image

DS92LX1622SQE/NOPB ACTIVE

10-MHz to 50-MHz DC-balanced Channel Link III deserializer with bi-directional control channel

ACTIVE Custom reel may be available
Same as: DS92LX1622SQE/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS92LX1622SQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
DS92LX1622SQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins WQFN (RTA) | 40
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the DS92LX1622

  • Configurable Data Throughput
    • 12–bit (min) up to 600 Mbits/sec
    • 16–bit (def) up to 800 Mbits/sec
    • 18–bit (max) up to 900 Mbits/sec
  • 10 MHz to 50 MHz Input Clock Support
  • Embedded Clock with DC Balanced Coding to
    Support AC-Coupled Interconnects
  • Capable to Drive up to 10 Meters Shielded
    Twisted-Pair
  • Bi-Directional Control Interface Channel with
    I2C Support
  • I2C Interface for Device
    Configuration. Single-pin ID Addressing
  • 16–bit Data Payload with CRC (Cyclic
    Redundancy Check) for Checking Data Integrity
    with Programmable Data Transmission Error
    Detection and Interrupt Control
  • Up to 6 Programmable GPIO’s
  • AT-SPEED BIST Diagnosis Feature to Validate
    Link Integrity
  • Individual Power-Down Controls for Both SER
    and DES
  • User-Selectable Clock Edge for Parallel Data
    on Both SER and DES
  • Integrated Termination Resistors
  • 1.8V- or 3.3V-Compatible Parallel Bus Interface
  • Single Power Supply at 1.8V
  • IEC 61000–4–2 ESD Compliant
  • No Reference Clock Required on Deserializer
  • Programmable Receive Equalization
  • LOCK Output Reporting Pin to Ensure Link
    Status
  • EMI/EMC Mitigation
    • DES Programmable Spread Spectrum (SSCG)
      Outputs
    • DES Receiver Staggered Outputs
  • Temperature Range −40°C to +85°C
  • SER Package: 32 Pin WQFN (5mm × 5mm)
  • DES Package: 40 Pin WQFN (6mm × 6mm)

Description for the DS92LX1622

The DS92LX1621 / DS92LX1622 chipset offers a Channel Link III interface with a high-speed forward channel and a full-duplex back channel for data transmission over a single differential pair. The Serializer/Deserializer pair is targeted for direct connections between automotive camera systems and Host Controller/Electronic Control Unit (ECU). The primary transport sends 16 bits of image data over a single high-speed serial stream together with a low latency bi-directional control channel transport that supports I2C. Included with the 16-bit payload is a selectable data integrity option for CRC (Cyclic Redundancy Check) or parity bit to monitor transmission link errors. Using TI’s embedded clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical bi-directional control information without the dependency of video blanking intervals. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

In addition, the Deserializer inputs provide equalization control to compensate for loss from the media over longer distances. Internal DC balanced encoding/decoding is used to support AC-Coupled interconnects.

The sleep function provides a power-savings mode and a remote wake up interrupt for signaling of a remote device.

The Serializer is offered in a 32-pin WQFN package, and Deserializer is offered in a 40-pin WQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS92LX1622SQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
DS92LX1622SQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more