48-pin (NJU) package image

DS99R104TSQX/NOPB OBSOLETE

3-MHz to 40-MHz DC-balanced 24-bit LVDS deserializer for -40C to 85C

OBSOLETE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS99R104TSQ/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DS99R104 information

Packaging information

Package | Pins WQFN (NJU) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the DS99R104

  • 3 MHz–40 MHz Clock Embedded and DC-Balancing 24:1 and 1:24 Data Transmissions
  • Capable to Drive Shielded Twisted-Pair Cable
  • User Selectable Clock Edge for Parallel Data on both Transmitter and Receiver
  • Internal DC Balancing Encode/Decode – Supports AC-Coupling Interface with no External Coding Required
  • Individual Power-Down Controls for both Transmitter and Receiver
  • Embedded Clock CDR (Clock and Data Recovery) on Receiver and no External Source of Reference Clock Needed
  • All Codes RDL (Random Data Lock) to Support Live-Pluggable Applications
  • LOCK Output Flag to Ensure Data Integrity at Receiver Side
  • Balanced TSETUP/THOLD Between RCLK and RDATA on Receiver Side
  • PTO (Progressive Turn-On) LVCMOS Outputs to Reduce EMI and Minimize SSO Effects
  • All LVCMOS inputs and control pins have internal pulldown
  • On-Chip Filters for PLLs on Transmitter and Receiver
  • Integrated 100Ω Input Termination on Receiver
  • 4 mA Receiver Output Drive
  • 48-Pin TQFP and 48-Pin WQFN Packages
  • Pure CMOS .35 μm Process
  • Power Supply Range 3.3V ± 10%
  • Temperature Range −40°C to +85°C
  • 8 kV HBM ESD Tolerance

All trademarks are the property of their respective owners.

Description for the DS99R104

The DS99R103/DS99R104 Chipset translates a 24-bit parallel bus into a fully transparent data/control LVDS serial stream with embedded clock information. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. It saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS99R103/DS99R104 incorporates LVDS signaling on the high-speed I/O. LVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. By optimizing the serializer output edge rate for the operating frequency range EMI is further reduced.

In addition the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC balanced encoding/decoding is used to support AC-Coupled interconnects.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS99R104TSQ/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more