Product details

Number of DAC channels 8 Analog inputs 0 Analog outputs 8 DAC SNR (typ) (dB) 108 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (Bits) 24 Architecture Direct Stream Digital Operating temperature range (°C) -40 to 85 Rating Catalog
Number of DAC channels 8 Analog inputs 0 Analog outputs 8 DAC SNR (typ) (dB) 108 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (Bits) 24 Architecture Direct Stream Digital Operating temperature range (°C) -40 to 85 Rating Catalog
TQFP (PAH) 52 144 mm² 12 x 12
  • Supports DSD and PCM Formats
  • Supports TDMCA
  • Accepts 16-, 18-, 20- and 24-Bit Audio Data for PCM Format
  • Analog Performance (VCC = 5 V):
    • Dynamic Range: 108 dB, Typical
    • SNR: 108 dB, Typical
    • THD+N: 0.0012%, Typical
    • Full-Scale Output: 4 Vpp, Typical
  • Includes 8× Oversampling Digital Filter for PCM Format:
    • Stopband Attenuation: –60 dB
    • Passband Ripple: ±0.02 dB
  • Includes Digital DSD FILTER for DSD Format:
    • Passband: 50 kHz, 70 kHz, 60 kHz at –3 dB
  • Sampling Frequency:
    • PCM Mode: 10 kHz to 200 kHz
    • DSD Mode: 64 × 44.1 kHz
  • System Clock:
    • 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
  • Data Formats:
    • Standard, I2S, and Left-Justified for PCM Direct Stream Digital
  • User-Programmable Mode Controls:
    • Digital Attenuation
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow Soft Mute
    • Three Zero Flags
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • Package: 52-Pin TQFP
  • APPLICATIONS
    • Universal A/V Players
    • SACD Players
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

  • Supports DSD and PCM Formats
  • Supports TDMCA
  • Accepts 16-, 18-, 20- and 24-Bit Audio Data for PCM Format
  • Analog Performance (VCC = 5 V):
    • Dynamic Range: 108 dB, Typical
    • SNR: 108 dB, Typical
    • THD+N: 0.0012%, Typical
    • Full-Scale Output: 4 Vpp, Typical
  • Includes 8× Oversampling Digital Filter for PCM Format:
    • Stopband Attenuation: –60 dB
    • Passband Ripple: ±0.02 dB
  • Includes Digital DSD FILTER for DSD Format:
    • Passband: 50 kHz, 70 kHz, 60 kHz at –3 dB
  • Sampling Frequency:
    • PCM Mode: 10 kHz to 200 kHz
    • DSD Mode: 64 × 44.1 kHz
  • System Clock:
    • 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
  • Data Formats:
    • Standard, I2S, and Left-Justified for PCM Direct Stream Digital
  • User-Programmable Mode Controls:
    • Digital Attenuation
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow Soft Mute
    • Three Zero Flags
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • Package: 52-Pin TQFP
  • APPLICATIONS
    • Universal A/V Players
    • SACD Players
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

The DSD1608 is a CMOS, monolithic, 8-channel digital-to-analog converter which supports both PCM audio data format and direct stream digital (DSD) audio data format. The device includes an 8× digital interpolation filter and a digital DSD filter with three selectable frequency-response curves, followed by Texas Instruments’ enhanced multilevel delta-sigma modulator, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. Sampling rates up to 192 kHz for the PCM mode and 64 × 44.1 kHz for the DSD mode are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port, which supports register write and read functions. The DSD1608 supports the time-division-multiplexed command and audio data (TDMCA) format. The DSD1608 is available in a 52-pin TQFP package.

The DSD1608 is a CMOS, monolithic, 8-channel digital-to-analog converter which supports both PCM audio data format and direct stream digital (DSD) audio data format. The device includes an 8× digital interpolation filter and a digital DSD filter with three selectable frequency-response curves, followed by Texas Instruments’ enhanced multilevel delta-sigma modulator, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. Sampling rates up to 192 kHz for the PCM mode and 64 × 44.1 kHz for the DSD mode are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port, which supports register write and read functions. The DSD1608 supports the time-division-multiplexed command and audio data (TDMCA) format. The DSD1608 is available in a 52-pin TQFP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Channel, Enhanced MultiFormat, Delta-Sigma, Digital-to-Analog Converter datasheet 17 Jun 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SLAC247 DSD1608

Supported products & hardware

Supported products & hardware

Products
Audio DACs
DSD1608 108dB SNR 8-Channel Audio DAC
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PAH) 52 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos