Packaging information
| Package | Pins VSSOP (DGS) | 10 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the INA233
- Senses Bus Voltages From 0V to 36V
- High-Side or Low-Side Sensing
- Reports Current, Voltage, and Power
- Integrated Power Accumulator for Energy and Average Power Monitoring
- High Accuracy:
- 0.1% Gain Error (Max)
- 10µV Offset (Max)
- Configurable Averaging Options
- Independent Alert Limits for Current, Bus Voltage, and Power
- 1.8V Compliant I2C, SMBus, PMBus Interface
- 16 Programmable Addresses
- Operates From a 2.7V to 5.5V Power Supply
- 10-Pin, DGS (VSSOP) Package
Description for the INA233
The INA233 device is a current, voltage, and power monitor with an I2C-, SMBus-, and PMBus-compatible interface that is compliant with digital bus voltages from 1.8V to 5.0V. The device monitors and reports values for current, voltage, and power. The integrated power accumulator can be used for energy or average power calculations. Programmable calibration value, conversion times, and averaging when combined with an internal multiplier enable direct readouts of current in amperes and power in watts.
The INA233 senses current on common-mode bus voltages that can vary from 0V to 36V, independent of the supply voltage. The device operates from a single 2.7V to 5.5V supply, drawing a typical supply current of 310µA in normal operation. The device can be placed in a low-power standby mode where the typical operating current is only 2µA. The device is specified over the operating temperature range between –40°C and +125°C and features up to 16 programmable addresses.