Product details

Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 30 Vrwm (V) 12 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.3 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 3 Clamping voltage (V) 24 Dynamic resistance (typ) 0.6 Interface type Ethernet, FPD-Link / SerDes, HDMI 2.0, LVDS, USB 3.0 Breakdown voltage (min) (V) 13 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -55 to 150
Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 30 Vrwm (V) 12 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.3 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 3 Clamping voltage (V) 24 Dynamic resistance (typ) 0.6 Interface type Ethernet, FPD-Link / SerDes, HDMI 2.0, LVDS, USB 3.0 Breakdown voltage (min) (V) 13 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -55 to 150
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • IEC 61000-4-2 ESD Protection:
    • ±15kV contact discharge
    • ±15kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 3A (8/20µs)
  • I/O capacitance: 0.3pF (typical)
  • Ultra low leakage current: 1nA (typical)
  • Industry standard 0402 package
  • IEC 61000-4-2 ESD Protection:
    • ±15kV contact discharge
    • ±15kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 3A (8/20µs)
  • I/O capacitance: 0.3pF (typical)
  • Ultra low leakage current: 1nA (typical)
  • Industry standard 0402 package

The ESD501 is a bidirectional ESD protection diode. The ESD501 is offered in the industry standard 0402 (DFN1006) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20µs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current help to ensure protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

The ESD501 is a bidirectional ESD protection diode. The ESD501 is offered in the industry standard 0402 (DFN1006) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20µs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current help to ensure protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ESD501 Low Capacitance ESD Diode for RF and ADAS Signal Protection datasheet PDF | HTML 15 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

ESD501 PSpice Transient Model

SLVME98.ZIP (173 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos