Product details

Package name SOD523 Peak pulse power (8/20 μs) (max) (W) 102 Vrwm (V) 24 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 1.6 IEC 61000-4-2 contact (±V) 22000 IEC 61000-4-5 (A) 2.8 Features ESD Protection Clamping voltage (V) 36.5 Dynamic resistance (typ) 0.6 Interface type General purpose, LIN Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Package name SOD523 Peak pulse power (8/20 μs) (max) (W) 102 Vrwm (V) 24 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 1.6 IEC 61000-4-2 contact (±V) 22000 IEC 61000-4-5 (A) 2.8 Features ESD Protection Clamping voltage (V) 36.5 Dynamic resistance (typ) 0.6 Interface type General purpose, LIN Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
SOT-5X3 (DYA) 2 1.28 mm² 1.6 x 0.8
  • IEC 61000-4-2 level 4 ESD protection:
    • ±22-kV or ±15-kV contact discharge
    • ±22-kV or ±15-kV air-gap discharge
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 2.8 A or 1.8 A
  • 24-V working voltage
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • Temperature range: –55°C to +150°C
  • I/O capacitance = 1.6 pF or 1.1 pF (typical)
  • Offered in a standard leaded package and 0402 footprint package: SOD-523 (DYA) and X1SON (DPY)
  • Leaded packages used for automatic optical inspection (AOI)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±22-kV or ±15-kV contact discharge
    • ±22-kV or ±15-kV air-gap discharge
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 2.8 A or 1.8 A
  • 24-V working voltage
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • Temperature range: –55°C to +150°C
  • I/O capacitance = 1.6 pF or 1.1 pF (typical)
  • Offered in a standard leaded package and 0402 footprint package: SOD-523 (DYA) and X1SON (DPY)
  • Leaded packages used for automatic optical inspection (AOI)

The ESD751 and ESD761 are single-channel low capacitance bidirectional ESD protection devices for USB power delivery (USB-PD). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±22-kV Contact, ±22-kV Airgap) and (±15-kV Contact, ±15-kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

The ESD751 and ESD761 are single-channel low capacitance bidirectional ESD protection devices for USB power delivery (USB-PD). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±22-kV Contact, ±22-kV Airgap) and (±15-kV Contact, ±15-kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ESD761 ACTIVE 1.1-pF ±24-V ±15-kV ESD protection diode for USB power delivery 24-V ESD device with lower capacitance and in a smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ESD751 and ESD761 24-V 1-Channel ESD Protection Diodes datasheet (Rev. C) PDF | HTML 15 Dec 2022
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DYA) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos