Home Interface Diodes ESD protection diodes

ESD762

ACTIVE

Dual 1.7-pF ±24-V ±20-kV ESD protection diode with 8/20-µS surge

Product details

Package name SOT-23 Peak pulse power (8/20 μs) (max) (W) 90 Vrwm (V) 24 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 1.7 IEC 61000-4-2 contact (±V) 20000 IEC 61000-4-5 (A) 2.5 Features ESD Protection Clamping voltage (V) 38 Dynamic resistance (typ) 0.57 Interface type CAN, GPIO, RS-485/432/422/232, USB 2.0 Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Package name SOT-23 Peak pulse power (8/20 μs) (max) (W) 90 Vrwm (V) 24 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 1.7 IEC 61000-4-2 contact (±V) 20000 IEC 61000-4-5 (A) 2.5 Features ESD Protection Clamping voltage (V) 38 Dynamic resistance (typ) 0.57 Interface type CAN, GPIO, RS-485/432/422/232, USB 2.0 Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 5.7 A or 2.5 A
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30-kV or ±20-kV contact discharge
    • ±30-kV or ±20-kV air-gap discharge
  • 24 V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD and surge protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 3 pF or 1.7 pF (typical)
  • SOT-23 (DBZ) small, standard, common footprint
  • SOT-323 / SC-70 (DCK) very small, standard, space saving, common footprint
  • Leaded packages used for automatic optical inspection (AOI)
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 5.7 A or 2.5 A
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30-kV or ±20-kV contact discharge
    • ±30-kV or ±20-kV air-gap discharge
  • 24 V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD and surge protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 3 pF or 1.7 pF (typical)
  • SOT-23 (DBZ) small, standard, common footprint
  • SOT-323 / SC-70 (DCK) very small, standard, space saving, common footprint
  • Leaded packages used for automatic optical inspection (AOI)

The ESD752 and ESD762 are bidirectional ESD protection diodes for USB power delivery (USB-PD) and industrial interfaces. The ESD752 and ESD762 are rated to dissipate contact ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 level 4 standard (±30-kV or ±20-kV contact and ±30-kV or ±20-kV airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The IPP = 5.7 A (8/20 µs surge waveform) capability of the ESD752 makes it suitable for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 3 pF or 1.7 pF line capacitance of the ESD752 and ESD762 are suitable for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

The ESD752 and ESD762 are offered in two leaded packages for easy flow through routing.

The ESD752 and ESD762 are bidirectional ESD protection diodes for USB power delivery (USB-PD) and industrial interfaces. The ESD752 and ESD762 are rated to dissipate contact ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 level 4 standard (±30-kV or ±20-kV contact and ±30-kV or ±20-kV airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The IPP = 5.7 A (8/20 µs surge waveform) capability of the ESD752 makes it suitable for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 3 pF or 1.7 pF line capacitance of the ESD752 and ESD762 are suitable for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

The ESD752 and ESD762 are offered in two leaded packages for easy flow through routing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ESD2CAN24-Q1 ACTIVE Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks 24-V ESD device for CAN interface 30-KV ESD protection
ESD752 ACTIVE Dual, 3-pF, ±24-V, ±30-kV ESD protection diode with 8/20-µS surge 24-V ESD device for industrial interface 30-KV ESD protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ESD752 and ESD762 24-V, 2-Channel, ESD Protection With 5.7 A of 8/20 µsSurge Protection in a SOT-23 and SOT-323 / SC-70 Package datasheet (Rev. B) PDF | HTML 22 Nov 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010253 — Battery control unit reference design for energy storage systems

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos