HD3SS212

ACTIVE

5.4-Gbps DisplayPort 1.2a 1-to-2 / 2-to-1 differential mux support AUX switching

alarmNotifications Order now

Product details

Type Mux Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 5.4 Number of channels 2 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 105
Type Mux Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 5.4 Number of channels 2 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 105
NFBGA (ZXH) 48 25 mm² 5 x 5
  • Compatible with DisplayPort 1.2 electrical standard
  • 2:1 switching supporting data rates up to 5.4Gbps
  • Supports HPD switching
  • Wide -3dB differential BW of over 5.4 GHz
  • Excellent dynamic characteristics (at 2.7GHz)
    • Crosstalk = –50dB
    • Isolation = –22dB
    • Insertion loss = –1.4dB
    • Return loss = –11 dB
    • Max bit-bit skew = 4 ps
  • VDD operating range 3.3 V ±10%
  • Small 5 mm x 5 mm x 1 mm, 48-ball nFBGA package
  • Output enable (oe) pin disables switch to save power
  • Power consumption
    • HD3SS212 <10mW (standby <30µW when OE = L)
  • Compatible with DisplayPort 1.2 electrical standard
  • 2:1 switching supporting data rates up to 5.4Gbps
  • Supports HPD switching
  • Wide -3dB differential BW of over 5.4 GHz
  • Excellent dynamic characteristics (at 2.7GHz)
    • Crosstalk = –50dB
    • Isolation = –22dB
    • Insertion loss = –1.4dB
    • Return loss = –11 dB
    • Max bit-bit skew = 4 ps
  • VDD operating range 3.3 V ±10%
  • Small 5 mm x 5 mm x 1 mm, 48-ball nFBGA package
  • Output enable (oe) pin disables switch to save power
  • Power consumption
    • HD3SS212 <10mW (standby <30µW when OE = L)

The HD3SS212 is a high-speed passive switch capable of switching two full DisplayPort 4 lane ports from one of two sources to one target location in an application. For DisplayPort applications that HD3SS212 also supports switching of the Auxiliary (AUX) and Hot Plug Detect (HPD) signals. HPD path is a buffer which requires a 125kΩ pull-down resistor on the HPDC line.

A typical application would be a mother board that includes two GPUs that need to drive one DisplayPort sink. The GPU is selected by the Dx_SEL pin. The HD3SS212 is offered in a 48-ball bfBGA package and specified to operate from a single supply voltage of 3.3V over full industrial temperature range of –40°C to 105°C.

The HD3SS212 is a high-speed passive switch capable of switching two full DisplayPort 4 lane ports from one of two sources to one target location in an application. For DisplayPort applications that HD3SS212 also supports switching of the Auxiliary (AUX) and Hot Plug Detect (HPD) signals. HPD path is a buffer which requires a 125kΩ pull-down resistor on the HPDC line.

A typical application would be a mother board that includes two GPUs that need to drive one DisplayPort sink. The GPU is selected by the Dx_SEL pin. The HD3SS212 is offered in a 48-ball bfBGA package and specified to operate from a single supply voltage of 3.3V over full industrial temperature range of –40°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 5.4Gbps DisplayPort 1.2 2-to-1 Differential Switch, HD3SS212 datasheet (Rev. D) 06 Dec 2020
* User guide HSSC MicroStar BGA Discontinued and Redesigned 08 May 2022
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HD3SS212 HSpice Model

SLAM143.ZIP (115 KB) - HSpice Model
Simulation model

HD3SS212 S-Parameter Model

SLAM333.ZIP (596 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZXH) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos