20-pin (RKS) package image

HD3SS3212RKSTQ1 ACTIVE

Automotive two-channel differential 2:1 & 1:2 USB3.2 mux & demux

ACTIVE Custom reel may be available
Same as: HD3SS3212RKSTQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

HD3SS3212RKSRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RKS) | 20
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the HD3SS3212-Q1

  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 2: –40°C to +105°C, TA
  • Provides MUX/DEMUX solution for USB Type-C™ ecosystem for USB 3.2 Gen 1 and Gen 2 data rates
  • Compatible with MIPI DSI/CSI, FPD-Link III, LVDS, and PCIe Gen II, III
  • Operates up to 10 Gbps
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent dynamic characteristics (at 5 GHz)
    • Crosstalk = –28 dB
    • Off isolation = –19 dB
    • Insertion loss = –2 dB
    • Return loss = –8 dB
  • Bidirectional "Mux/De-Mux" differential switch
  • Supports common mode voltage 0 V to 2 V
  • Single supply voltage VCC of 3.3 V
  • Available in automotive friendly QFN package
    (2.5 mm x 4.5 mm at 0.5 mm pitch)

Description for the HD3SS3212-Q1

The HD3SS3212-Q1 is a high-speed bidirectional passive switch in mux or demux configurations. It is suited for USB Type-C™ application that supports USB 3.2 Gen 1 and Gen 2 data rates. The SEL control pin provides switching on differential channels between Port B or Port C to Port A.

The HD3SS3212-Q1 is a generic analog differential passive switch. It works for any high-speed interface application requiring a common mode voltage range of 0 V to 2 V and differential signaling with differential amplitude up to 1800 mVpp. Adaptive tracking ensures the channel remains unchanged for the entire common mode voltage range.

Excellent dynamic characteristics of the device allows high-speed switching, minimum attenuation to the signal eye diagram, and with little added jitter. It consumes less than 1.65 mW of power when operational. The OEn pin has a shutdown mode resulting in less than 0.02 µW.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

HD3SS3212RKSRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more