HDC3020
- Relative humidity (RH) sensor:
- Operating range: 0% to 100%
- Accuracy: ±0.5% typical
- Offset Error Correction: reduces offset to return device to within accuracy specification
- Long-term drift: 0.19%RH/yr
- Condensation protection with integrated heater
- Temperature sensor:
- Operating range: –40°C to 125°C
- Accuracy: ±0.1°C typical
- Long-term drift: ±0.03°C/yr
- NIST traceability: relative humidity & temperature
-
Output Short Circuit Protection
- Low power: average current 0.4µA
- I2C interface compatibility up to 1MHz speeds
- Four selectable I2C addresses
- Data protection through CRC checksum
- Supply voltage: 1.62V to 5.50V
- Available auto measurement mode
- Programmable interrupts
- Programmable RH and Temp measurement offset
- Factory-installed polyimide tape assembly cover
- Factory-installed IP67 rated environmental cover
The HDC302x is an integrated, capacitive based relative humidity (RH) and temperature sensor . The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and ultra low power consumption in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and trimmed on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.
Offset Error Correction reduces RH sensor offset due to aging, exposure to extreme operating conditions, and contaminants to return device to within accuracy specifications. For battery IoT applications, auto measurement mode and ALERT feature enable low system power by maximizing MCU sleep time. There are four different I2C addresses that support speeds up to 1MHz. A heater is available to dissipate condensation and moisture.
The HDC3020 is an open cavity package without protective cover. Two device variants have a cover option to protect the open cavity RH sensor: HDC3021 and HDC3022. HDC3021 has removable protective tape to allow conformal coatings and PCB wash. HDC3022 has a permanent IP67 filter membrane to protect against dust and water condensation.

Request more information
NIST calibration documentation is available. Request now
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HDC3020EVM — HDC3020 evaluation module for temperature and humidity sensors
The HDC3020EVM evaluation module (EVM) enables designers to evaluate the operation and performance of the HDC3020 relative humidity and temperature sensor. The EVM hosts an MSP430F5528 microcontroller (µC) as well as the HDC3020. The µC is used to control the HDC3020 and communicate (...)
HDC3020FLXEVM — HDC3020 flexible printed circuit evaluation module
TIDA-010253 — Battery control unit reference design for energy storage systems
TIDA-010254 — Battery-powered mmWave radar sensor with sub-1-GHz and Bluetooth® 5.2 reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DEF) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.