Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the HVDA551-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to +125°C
Ambient Operating Temperature - Device HBM ESD Classification Level:
- Level 3B for Pins 6 and 7
- Level 3A for All Other Pins
- Device CDM ESD Classification Level C6
- Device Temperature Grade 1: –40°C to +125°C
- Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
- GIFT/ICT Compliant
- Data Rate Up to 1 Mbps
- ESD Protection Up to ±12 kV (Human-Body Model) on Bus Pins
- I/O Voltage Level Adapting
- HVDA551: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
- SPLIT Voltage Source
- HVDA553: Common-Mode Bus Stabilization
- Operating Modes:
- Normal Mode
- Low-Power Standby Mode With RXD Wake-Up Request
- High Electromagnetic Compliance (EMC)
- Supports CAN Flexible Data-Rate (FD)
- Protection
- Undervoltage Protection on VIO and VCC
- Bus-Fault Protection of –27 V to 40 V
- TXD Dominant State Time-Out
- RXD Wake-Up Request Lockout on CAN Bus Stuck Dominant Fault (HVDA551)
- Digital Inputs Compatible With 5-V Microprocessors (HVDA553)
- Thermal Shutdown Protection
- Power-Up and Power-Down Glitch-Free Bus I/O
- High Bus Input Impedance When Unpowered (No Bus Load)
Description for the HVDA551-Q1
The HVDA55x-Q1 device is designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).