8-pin (P) package image

INA122PA ACTIVE

Single Supply, MicroPower Instrumentation Amplifier

Same as: INA122PA.A, INA122PAG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

INA122UA/2K5 ACTIVE Single Supply, MicroPower Instrumentation Amplifier Available in SOIC package.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA122 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C)
Package qty | Carrier 50 | TUBE

Features for the INA122

  • Low quiescent current: 60µA
  • Wide power supply range: 2.2V to 36V
  • Rail-to-rail output swing
  • Low offset voltage: 250µV maximum
  • Low offset drift: 3µV/°C maximum
  • Low noise: 60nV/√Hz
  • Low input bias current: 25nA maximum
  • Packages
    • 4.9mm × 6mm SOIC
    • 9.81mm × 9.43mm PDIP

Description for the INA122

The INA122 is a precision instrumentation amplifier for accurate, low-noise differential signal acquisition. The two-op-amp design provides excellent performance with very low quiescent current (60µA), and is designed for portable instrumentation and data acquisition systems. The INA122 can be operated with single or dual power supplies from 2.2V to 36V.

A single external resistor sets gain from 5V/V to 10000V/V. Laser trimming provides very low offset voltage (250µV maximum), offset voltage drift (3µV/°C maximum) and excellent common-mode rejection.

Package options include 8-pin plastic DIP and SOIC surface-mount packages. Both packages are specified for the −40°C to +85°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more