8-pin (D) package image

INA122U OBSOLETE

Single Supply, MicroPower Instrumentation Amplifier

INA122U is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

INA122U/2K5 ACTIVE Single Supply, MicroPower Instrumentation Amplifier Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA122U/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More INA122 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C)
Package qty | Carrier 75 | TUBE

Features for the INA122

  • Low quiescent current: 60µA
  • Wide power supply range: 2.2V to 36V
  • Rail-to-rail output swing
  • Low offset voltage: 250µV maximum
  • Low offset drift: 3µV/°C maximum
  • Low noise: 60nV/√Hz
  • Low input bias current: 25nA maximum
  • Packages
    • 4.9mm × 6mm SOIC
    • 9.81mm × 9.43mm PDIP

Description for the INA122

The INA122 is a precision instrumentation amplifier for accurate, low-noise differential signal acquisition. The two-op-amp design provides excellent performance with very low quiescent current (60µA), and is designed for portable instrumentation and data acquisition systems. The INA122 can be operated with single or dual power supplies from 2.2V to 36V.

A single external resistor sets gain from 5V/V to 10000V/V. Laser trimming provides very low offset voltage (250µV maximum), offset voltage drift (3µV/°C maximum) and excellent common-mode rejection.

Package options include 8-pin plastic DIP and SOIC surface-mount packages. Both packages are specified for the −40°C to +85°C temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA122U/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more