16-pin (DBQ) package image

INA2126E/250 ACTIVE

Dual 36-V micropower (175-µA), 250-µV offset, precision instrumentation amplifier

ACTIVE Custom reel may be available
Same as: INA2126E/250.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA2126E/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C)
Package qty | Carrier 250 | SMALL T&R

Features for the INA2126

  • Low quiescent current: 175µA/channel
  • Wide supply range: ±1.35V to ±18V
  • Low offset voltage: 250µV maximum
  • Low offset drift: 3µV/°C maximum
  • Low noise: 35 nV/√Hz
  • Low input bias current: 25nA maximum
  • Temperature range: –40°C to +85°C
  • Multiple package options:
    • Single channel:
      • INA126P/PA 8-pin PDIP (P)
      • INA126U/UA 8-pin SOIC (D)
      • INA126E/EA 8-pin VSSOP (DGK)
    • Dual channels:
      • INA2126P/PA 16-pin PDIP (N)
      • INA2126U/UA 16-pin SOIC (D)
      • INA2126E/EA 16-pin SSOP (DBQ)

Description for the INA2126

The INA126 and INA2126 (INAx126) are precision instrumentation amplifiers for accurate, low-noise, differential-signal acquisition. The two-op-amp design provides excellent performance with low quiescent current (175µA/channel). These features combined with a wide operating voltage range of ±1.35V to ±18V make the INAx126 a great choice for portable instrumentation and data acquisition systems.

Gain can be set from 5V/V to 10000V/V with a single external resistor. Precision input circuitry provides low offset voltage (250µV, maximum), low offset voltage drift (3µV/°C, maximum), and excellent common-mode rejection.

All versions are specified for the –40°C to +85°C industrial temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA2126E/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more