8-pin (DGK) package image

INA333AIDGKT ACTIVE

Low-Power, Zero-Drift, Precision Instrumentation Amplifier

ACTIVE Custom reel may be available
Same as: INA333AIDGKTG4, INA333AIDGKT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA333AIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg | NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA333

  • Low Offset Voltage: 25 µV (Maximum), G ≥ 100
  • Low Drift: 0.1 µV/°C, G ≥ 100
  • Low Noise: 50 nV/√Hz, G ≥ 100
  • High CMRR: 100 dB (Minimum), G ≥ 10
  • Low Input Bias Current: 200 pA (Maximum)
  • Supply Range: 1.8 V to 5.5 V
  • Input Voltage: (V–) +0.1 V to (V+) –0.1 V
  • Output Range: (V–) +0.05 V to (V+) –0.05 V
  • Low Quiescent Current: 50 µA
  • Operating Temperature: –40°C to +125°C
  • RFI Filtered Inputs
  • 8-Pin VSSOP and 8-Pin WSON Packages

Description for the INA333

The INA333 device is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-operational amplifier design, small size, and low power make it ideal for a wide range of portable applications.

A single external resistor sets any gain from 1 to 1000. The INA333 is designed to use an industry-standard gain equation: G = 1 + (100 kΩ / RG).

The INA333 device provides very low offset voltage (25 µV, G ≥ 100), excellent offset voltage drift (0.1 µV/°C, G ≥ 100), and high common-mode rejection (100 dB at G ≥ 10). It operates with power supplies as low as 1.8 V (±0.9 V) and quiescent current is only 50 µA, making it ideal for battery-operated systems. Using autocalibration techniques to ensure excellent precision over the extended industrial temperature range, the INA333 device also offers exceptionally low noise density (50 nV/√Hz) that extends down to DC.

The INA333 device is available in both 8-pin VSSOP and WSON surface-mount packages and is specified over the TA = –40°C to +125°C temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA333AIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more