8-pin (DGK) package image

INA827AIDGK ACTIVE

Precision, G>5, 200uA, 2.7-V to 36-V Supply Instrumentation Amplifier

Same as: INA827AIDGK.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA827AIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 80 | TUBE

Features for the INA827

  • Eliminates Errors from External Resistors at Gain of 5
  • Common-Mode Range Goes Below
    Negative Supply
  • Input Protection: Up to ±40 V
  • Rail-to-Rail Output
  • Outstanding Precision:
    • Common-Mode Rejection: 88 dB, minimum
    • Low Offset Voltage: 150 µV, maximum
    • Low Drift: 2.5 µV/°C, maximum
    • Low Gain Drift: 1 ppm/°C, max (G = 5 V/V)
    • Power-Supply Rejection:
      100 dB, min (G = 5)
    • Noise: 17 nV/√Hz, G = 1000 V/V
  • High Bandwidth:
    • G = 5: 600 kHz
    • G = 100: 150 kHz
  • Supply Current: 200 µA, typical
  • Supply Range:
    • Single Supply: 3 V to 36 V
    • Dual Supply: ±1.5 V to ±18 V
  • Specified Temperature Range:
    –40°C to +125°C
  • Package: 8-pin VSSOP

Description for the INA827

The INA827 is a low-cost instrumentation amplifier (INA) that offers extremely low power consumption and operates over a very wide single- or dual-supply range. The device is optimized for the lowest possible gain drift of only 1 ppm per degree Celsius in G = 5, which requires no external resistor. However, a single external resistor sets any gain from 5 to 1000.

The INA827 is optimized to provide excellent common-mode rejection ratio (CMRR) of over 88 dB (G = 5) over frequencies up to 5 kHz. In G = 5, CMRR exceeds 88 dB across the full input common-mode range from the negative supply all the way up to 1 V of the positive supply. Using a rail-to-rail output, the INA827 is well-suited for low-voltage operation from a 3-V singlesupply as well as dual supplies up to ±18 V. Additional circuitry protects the inputs against overvoltage of up to ±40 V beyond the power supplies by limiting the input currents to a save level.

The INA827 is available in a small VSSOP-8 package and is specified for the –40°C to +125°C temperature range. For a similar instrumentation amplifier with a gain range of 1 V/V to 1000 V/V, see the INA826.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA827AIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more