8-pin (DUB) package image

ISO1050DUBR ACTIVE

Isolated 5-V CAN transceiver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO1050DUB OBSOLETE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOP (DUB) | 8
Operating temperature range (°C) -55 to 105
Package qty | Carrier 350 | LARGE T&R

Features for the ISO1050

  • Meets the requirements of ISO11898-2
  • 5000-V RMS isolation (ISO1050DW)
  • 2500-V RMS isolation (ISO1050DUB)
  • Fail-safe outputs
  • Low loop delay: 150 ns (typical), 210 ns (maximum)
  • 50-kV/µs typical transient immunity
  • Bus-fault protection of –27 V to 40 V
  • Driver (TXD) dominant time-out function
  • I/O voltage range supports 3.3 V and 5 V microprocessors
  • Safety-related certifications
    • VDE approval per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 approved
    • CSA approved for IEC 61010-1, IEC 60601-1

    • TUV Reinforced Insulation Approval for EN/UL/CSA 62368-1 (ISO1050DW-Only)
    • CQC reinforced insulation per GB4943.1 (ISO1050DW-only)
    • Typical 25-year life at rated working voltage (see application report SLLA197 and Life Expectancy vs Working Voltage)

Description for the ISO1050

The ISO1050 is a galvanically isolated CAN transceiver that meets the specifications of the ISO11898-2 standard. The device has the logic input and output buffers separated by a silicon oxide (SiO 2) insulation barrier that provides galvanic isolation of up to 5000 V RMS for ISO1050DW and 2500 V RMS for ISO1050DUB. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

As a CAN transceiver, the device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The device is designed for operation in especially harsh environments, and it features cross-wire, overvoltage and loss of ground protection from –27 V to 40 V and overtemperature shutdown, as well as –12V to 12V common-mode range.

The ISO1050 is characterized for operation over the ambient temperature range of –55°C to 105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO1050DUB OBSOLETE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more