A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7742-Q1 ACTIVE Automotive, robust EMC, quad-channel, 2/2, reinforced digital isolator Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

ISO7142CC-Q1

ACTIVE

Product details

Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 2 forward / 2 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 422 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 2.7 Propagation delay time (typ) (µs) 0.021 Current consumption per channel (DC) (typ) (mA) 1.25 Current consumption per channel (1 Mbps) (typ) (mA) 1.25 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 2 forward / 2 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 422 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 2.7 Propagation delay time (typ) (µs) 0.021 Current consumption per channel (DC) (typ) (mA) 1.25 Current consumption per channel (1 Mbps) (typ) (mA) 1.25 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 3A
    • Device CDM Classification Level C6
  • Maximum Signaling Rate: 50 Mbps (with 5-V Supplies)
  • Robust Design With Integrated Noise Filter
  • Low-Power Consumption, Typical ICC per Channel (With 3.3-V Supplies):
    • 1.3 mA at 1 Mbps, 2.5 mA at 25 Mbps
  • 50 kV/µs Transient Immunity, Typical
  • Long Life with SiO2 Isolation Barrier
  • Operates From 2.7-V, 3.3-V and 5-V Supply
  • 2.7-V to 5.5-V Level Translation
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • Planned CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 3A
    • Device CDM Classification Level C6
  • Maximum Signaling Rate: 50 Mbps (with 5-V Supplies)
  • Robust Design With Integrated Noise Filter
  • Low-Power Consumption, Typical ICC per Channel (With 3.3-V Supplies):
    • 1.3 mA at 1 Mbps, 2.5 mA at 25 Mbps
  • 50 kV/µs Transient Immunity, Typical
  • Long Life with SiO2 Isolation Barrier
  • Operates From 2.7-V, 3.3-V and 5-V Supply
  • 2.7-V to 5.5-V Level Translation
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • Planned CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

The ISO7142CC-Q1 device provides galvanic isolation up to 2500 VRMS for 1 minute per UL 1577 and 4242-VPK per VDE V 0884-10. The
ISO7142CC-Q1 is a quad-channel isolator with two forward and two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V supplies and 40 Mbps with 3.3-V or 2.7-V supplies. The ISO7142CC-Q1 device has integrated filters on the inputs to support noise-prone applications.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.

For all available packages, see the orderable addendum at the end of the data sheet.

The ISO7142CC-Q1 device provides galvanic isolation up to 2500 VRMS for 1 minute per UL 1577 and 4242-VPK per VDE V 0884-10. The
ISO7142CC-Q1 is a quad-channel isolator with two forward and two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V supplies and 40 Mbps with 3.3-V or 2.7-V supplies. The ISO7142CC-Q1 device has integrated filters on the inputs to support noise-prone applications.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO71XXDBQ-EVM — Evaluation module for ISO71xx 4242-VPK small-footprint & low-power digital isolators in DBQ package

The ISO71XXDBQ-EVM evaluation module (EVM) comes with the ISO7131CCDBQ device soldered down. You can remove this device and solder down any of the 4-channel ISO714xCCDBQ devices. This EVM lets you evaluate the isolator performance and parameters. For safety reasons, the EVM is not (...)
User guide: PDF
Not available on TI.com
Simulation model

ISO7142 IBIS Model

SLLM225.ZIP (27 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos