Product details

Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 8000 Withstand isolation voltage (VISO) (Vrms) 5700 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 1.05 Current consumption per channel (1 Mbps) (typ) (mA) 1.7 Creepage (min) (mm) 8, 14.5 Clearance (min) (mm) 8, 14.5
Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 8000 Withstand isolation voltage (VISO) (Vrms) 5700 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 1.05 Current consumption per channel (1 Mbps) (typ) (mA) 1.7 Creepage (min) (mm) 8, 14.5 Clearance (min) (mm) 8, 14.5
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DWW) 16 177.675 mm² 10.3 x 17.25
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25 V to 5.5 V Level Translation
  • Wide Temperature Range: –55°C to 125°C
  • Low Power Consumption, Typical 1.7 mA per
    Channel at 1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5 V Supplies)
  • Industry leading CMTI(Min): ±100 kV/µs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body
    (DWW) Package Options
  • Safety and Regulatory Approvals:
    • 8000 VPK Reinforced Isolation per DIN V VDE
      V 0884-10 (VDE V 0884-10):2006-12
    • 5.7 kVRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 60601-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification per EN 61010-1 and EN
      60950-1
    • All DW Package Certifications Complete;
      DWW Package Certifications Complete per
      UL, TUV and Planned for VDE, CSA, and
      CQC
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25 V to 5.5 V Level Translation
  • Wide Temperature Range: –55°C to 125°C
  • Low Power Consumption, Typical 1.7 mA per
    Channel at 1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5 V Supplies)
  • Industry leading CMTI(Min): ±100 kV/µs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body
    (DWW) Package Options
  • Safety and Regulatory Approvals:
    • 8000 VPK Reinforced Isolation per DIN V VDE
      V 0884-10 (VDE V 0884-10):2006-12
    • 5.7 kVRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 60601-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification per EN 61010-1 and EN
      60950-1
    • All DW Package Certifications Complete;
      DWW Package Certifications Complete per
      UL, TUV and Planned for VDE, CSA, and
      CQC

The ISO7820 is a high-performance, dual-channel digital isolator with 8000 VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/O’s. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7820 has two forward channels and no reverse-direction channel. If the input power or signal is lost, default output is ‘high’ for the ISO7820 and ‘low’ for the ISO7820F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7820 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7820 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.

The ISO7820 is a high-performance, dual-channel digital isolator with 8000 VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/O’s. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7820 has two forward channels and no reverse-direction channel. If the input power or signal is lost, default output is ‘high’ for the ISO7820 and ‘low’ for the ISO7820F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7820 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7820 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet ISO7820x High-Performance, 8000 VPK Reinforced Dual Channel Digital Isolator datasheet (Rev. A) PDF | HTML 24 Mar 2016
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
Application note Digital Isolator Design Guide (Rev. G) PDF | HTML 13 Sep 2023
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 07 Sep 2023
White paper Circuit Board Insulation Design According to IEC60664 for Motor Drive Apps PDF | HTML 31 Aug 2023
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISO78xxDWx 13 Mar 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
EVM User's guide Universal Digital Isolator Evaluation Module PDF | HTML 04 Mar 2021
Application brief Considerations for Selecting Digital Isolators 24 Jul 2018
Analog Design Journal How to reduce radiated emissions of digital isolators for systems with RF module 26 Mar 2018
Application note Isolation Glossary (Rev. A) 19 Sep 2017
EVM User's guide ISO784xx Quad-Channel Digital Isolator EVM User Guide 17 Oct 2014
White paper Understanding electromagnetic compliance tests in digital isolators 17 Oct 2014
White paper High-voltage reinforced isolation: Definitions and test methodologies 16 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7842-EVM — High-Immunity, 5.7kVRMS Reinforced Quad-Channel 2/2 Digital Isolator Evaluation Module

The ISO7842 provides galvanic isolation up to 5700 VRMS for 1 minute per UL and 8000 VPK per VDE. This device has four isolated channels comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this (...)

User guide: PDF
Not available on TI.com
Simulation model

ISO7820 IBIS Model (Rev. A)

SLLM279A.ZIP (42 KB) - IBIS Model
Simulation model

ISO7820F IBIS Model (Rev. A)

SLLM280A.ZIP (42 KB) - IBIS Model
Reference designs

TIDA-01576 — High accuracy analog input module reference design with 16-bit 1-MSPS dual simultaneous-sampling ADC

This reference design accurately measures 16-channel AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range. This range covers protection and measurement requirements (including sampling requirements as per IEC 61850-9-2), which simplifies system design and improves (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger

CLLLC resonant DAB with bidirectional power flow capability and soft switching characteristics is an ideal candidate for Hybrid Electric Vehicle/Electric Vehicle (HEV/EV) on-board chargers and energy storage applications. This design illustrates control of this power topology using a C2000™ (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design

This reference design is a 6.6 kW, bi-directional, dual-active-bridge resonant converterdesign that allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. This design uses the C2000 micro-controller TMS320F280049 along with silicon-carbide (SiC) driver UCC21530-Q1 to drive bridges both on (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00809 — EMC Compliant, Group Isolated, 2-Channel Binary Input Module for Wide AC/DC Input Reference Design

This reference design showcases a cost-optimized architecture that improves resolution of a binary-input module. A microcontroller unit (MCU) is shared between two-input channels (group isolation) to minimize the cost per channel. Wide-input range is covered using an amplifier with gain and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DWW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos