ISO7820LL

ACTIVE

Dual-channel, 2/0, 100-Mbps, high-performance, reinforced isolated LVDS buffer

alarmNotifications Order now

Product details

Rating Catalog Isolation rating Reinforced Number of channels 2 Forward/reverse channels 2/0 Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1500, 2000 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 8000 Withstand isolation voltage (VISO) (Vrms) 5700 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.015 Creepage (min) (mm) 8, 14.5 Clearance (min) (mm) 8, 14.5
Rating Catalog Isolation rating Reinforced Number of channels 2 Forward/reverse channels 2/0 Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1500, 2000 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 8000 Withstand isolation voltage (VISO) (Vrms) 5700 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.015 Creepage (min) (mm) 8, 14.5 Clearance (min) (mm) 8, 14.5
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DWW) 16 177.675 mm² 10.3 x 17.25
  • Complies with TIA/EIA-644-A LVDS Standard
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • Wide Temperature Range: –55°C to +125°C Ambient
  • Low Power Consumption, per Channel at 100 Mbps:
    • Typical 9.3-mA (ISO7820LL)
    • Typical 9.5-mA (ISO7821LL)
  • Low Propagation Delay: 17-ns Typical
  • Industry leading CMTI (min): ±100 kV/μs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 40 Years
  • Wide Body and Extra-Wide Body SOIC-16 Package Options
  • Isolation Surge Withstand Voltage 12800 VPK
  • Safety-Related Certifications:
    • 8000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5700-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
    • TUV Certification per EN 61010-1 and EN 60950-1
    • GB4943.1-2011 CQC Certification
    • All Certifications are Planned

All trademarks are the property of their respective owners.

  • Complies with TIA/EIA-644-A LVDS Standard
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • Wide Temperature Range: –55°C to +125°C Ambient
  • Low Power Consumption, per Channel at 100 Mbps:
    • Typical 9.3-mA (ISO7820LL)
    • Typical 9.5-mA (ISO7821LL)
  • Low Propagation Delay: 17-ns Typical
  • Industry leading CMTI (min): ±100 kV/μs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 40 Years
  • Wide Body and Extra-Wide Body SOIC-16 Package Options
  • Isolation Surge Withstand Voltage 12800 VPK
  • Safety-Related Certifications:
    • 8000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5700-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
    • TUV Certification per EN 61010-1 and EN 60950-1
    • GB4943.1-2011 CQC Certification
    • All Certifications are Planned

All trademarks are the property of their respective owners.

The ISO782xLL family of devices is a high-performance, isolated dual-LVDS buffer with 8000-VPK isolation voltage. This device provides high electromagnetic immunity and low emissions at low-power consumption, while isolating the LVDS bus signal. Each isolation channel has an LVDS receive and transmit buffer separated by silicon dioxide (SiO2) insulation barrier.

The ISO7820LL device has two forward-direction channels. The ISO7821LL device has one forward and one reverse-direction channel.

Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO782xLL family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emission compliance.

The ISO782xLL family of devices is available in 16-pin SOIC wide-body (DW) package and extra-wide body (DWW) packages.

For all available packages, see the orderable addendum at the end of the data sheet.

The ISO782xLL family of devices is a high-performance, isolated dual-LVDS buffer with 8000-VPK isolation voltage. This device provides high electromagnetic immunity and low emissions at low-power consumption, while isolating the LVDS bus signal. Each isolation channel has an LVDS receive and transmit buffer separated by silicon dioxide (SiO2) insulation barrier.

The ISO7820LL device has two forward-direction channels. The ISO7821LL device has one forward and one reverse-direction channel.

Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO782xLL family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emission compliance.

The ISO782xLL family of devices is available in 16-pin SOIC wide-body (DW) package and extra-wide body (DWW) packages.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO7820LLEVM — High-Performance Isolated Dual LVDS Unidirectional Buffer Evaluation Module

The evaluation module, featuring Isolated Dual LVDS Buffer, has 100 ohms differential termination at input and output. It can also support accurate measurement of eye diagram and common mode termination at output.
User guide: PDF
Buy from a distributor
Simulation model

ISO7821LL IBIS MODEL

SLLM314.ZIP (34 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DWW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos