ISOM8110DFHR ACTIVE

DC input, transistor output, single channel, opto-emulator with 100% to 155% CTR

ACTIVE Custom reel may be available
Same as: ISOM8110DFHR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DFH) | 4
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the ISOM8110

  • Footprint compatible, pin-to-pin upgrade to industry-standard phototransistor optocouplers
  • 1-channel LED-emulator input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V:
    • ISOM8110, ISOM8115: 100% to 155%
    • ISOM8111, ISOM8116: 150% to 230%
    • ISOM8112, ISOM8117: 255% to 380%
    • ISOM8113, ISOM8118: 375% to 560%
  • High collector-emitter voltage: VCE (max) = 80V
  • Robust SiO2 isolation barrier
    • Isolation rating: Up to 5000VRMS
    • Working voltage: Up to 750VRMS, 1061VPK
    • Surge capability: Up to 10kVPK
  • Temperature range: -55°C to 125°C
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • (Planned)
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • UL 1577 recognition, 5000VRMS
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification

Description for the ISOM8110

The ISOM811x devices are single-channel optocoupler-emulators with LED-emulator input and transistor output. The devices are footprint compatible and pin-to-pin upgrades for many traditional optocouplers, allowing enhancement to existing systems with no PCB redesign.

ISOM811x opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat CTR, and tight process controls resulting in small part-to-part skew. Since there is no aging effect or temperature variation to compensate for, the emulated LED input stage consumes less power than optocouplers.

ISOM811x devices are offered in small SOIC-4 packages with 2.54mm and 1.27mm pin pitches, supporting 3750VRMS and 5000VRMS isolation ratings with DC (ISOM811[0-3]) and bidirectional DC (ISOM811[5-8]) input options. The high performance and reliability of ISOM811x enables these devices to be used in power supply feedback design, motor drives, I/O modules in industrial controllers, factory automation applications, and more.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more