4-pin (DFG) package image

ISOM8610DFGR ACTIVE

DC input, normally open output, single-channel isolated switch opto-emulator

ACTIVE Custom reel may be available
Same as: ISOM8610DFGR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DFG) | 4
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the ISOM8610

  • Drop-in replacement and pin-to-pin upgrade to industry-standard photorelays
  • Single-channel, diode-emulator input
  • Single-pole, normally-open, symmetrical 80V output switch
  • Primary-side current controlled switch, no additional isolated high voltage supply required for 80V switching
  • Ultra-low off-state leakage at VOFF = 70V
    • < 250nA at operating temperature of 25°C
    • < 1µA across operating temperature of –55°C to 125°C
  • Fast Response time: 10µs (typical) at IF = 5mA, VCC = 20V, RL = 200Ω, CL = 50pF
  • Ultra-low input trigger current of 800µA (at 25°C)
  • Robust isolation barrier:
    • Isolation rating: up to 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: up to 10kV
  • Supports Industrial Temperature Range: –55°C to 125°C
  • Small SO-4 package
  • Safety-related certifications:
    • UL 1577 recognition, 3750VRMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1
    • CQC GB 4943.1

Description for the ISOM8610

The ISOM8610 is an 80V single-pole, normally-open switch with an opto-emulator input. The opto-emulator inputs control the back-to-back MOSFETs without any power supply required on the secondary side. The devices are pin-compatible and drop-in replaceable for many traditional optocouplers, allowing enhancement to industry-standard packages with no PCB redesign.

The ISOM8610 opto-emulator switch offers significant reliability and performance advantages compared to optocouplers, like wider temperature ranges and tight process controls resulting in small part-to-part variations. Since there is no aging effect to compensate for, the emulated diode-input stage consumes less power than optocouplers that have LED aging and require higher bias currents over the device lifetime. ISOM8610 switch output can be controlled by just 0.8mA current through anode/cathode pins over the lifetime of the device, enabling system power savings.

The ISOM8610 is offered in a small SO-4 package, supporting a 3.75kVRMS isolation rating. The high performance and reliability of the device enable the devices use in applications like Building automation, Factory automation, Semiconductor test, I/O modules in industrial controllers, factory automation applications, and more spaces.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more