20-pin (DFM) package image

ISOW1432DFMR ACTIVE

Low emissions, 5-kVrms, 12-Mbps isolated RS-485 transceiver with integrated DC/DC converter

ACTIVE Custom reel may be available
Same as: ISOW1432DFMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DFM) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 850 | LARGE T&R

Features for the ISOW1432

  • Meets or exceeds the requirements of the TIA/ EIA-485A standard
  • Data rates
    • ISOW1412 : 500 kbps
    • ISOW1432 : 12 Mbps
  • Integrated low-emissions DC-DC converter with low-emissions, low-noise
    • Meets CISPR 32 Class B and EN 55032 Class B with margin on a two-layer PCB
    • Low frequency power converter at 25 MHz enabling low noise performance
  • Additional 2 Mbps GPIO channel
  • High efficiency output power
    • Typical efficiency: 46%
    • VISOOUT accuracy: ±5%
    • Additional output current: 20 mA
  • Independent power supply for RS-485 & DC-DC
    • Logic supply (VIO): 1.71 V to 5.5 V
    • Power converter supply ( VDD): 3 V to 5.5 V
  • RS-485 with PROFIBUS compatibility
    • Open, short, and idle bus failsafe
    • 1/8 unit load: up to 256 nodes on bus
    • Glitch-free power up and power down
  • Reinforced and Basic isolation options
  • High CMTI: 100-kV/µs (typical)
  • High ESD bus protection
    • HBM: ±16 kV
    • IEC 61000-4-2 contact discharge: ±8 kV
  • Operating temperature range: -40°C to 125°C
  • Current limit and thermal shutdown
  • 20-pin wide SOIC package
  • Section 8.6:
    • VDE reinforced and basic insulation per DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications

Description for the ISOW1432

The ISOW14x2 devices are galvanically-isolated RS-485/RS-422 transceiver s with a built-in isolated DC-DC converter, that eliminates the need for a separate isolated power supply in space constrained isolated designs. The low-emissions, isolated DC-DC converter meets CISPR 32 radiated emissions Class B standard with just two ferrite beads on a simple two-layer PCB. Additional 20 mA output current can be used to power other circuits on the board. An integrated 2 Mbps GPIO channel helps remove any additional digital isolator or optocoupler for diagnotstics, LED indication or supply monitoring.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more