20-pin (DFM) package image

ISOW7741FBDFMR ACTIVE

Low-emissions, low-ripple, quad-channel, 3/1, reinforced digital isolator with integrated power

ACTIVE Custom reel may be available
Same as: ISOW7741FBDFMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DFM) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 850 | LARGE T&R

Features for the ISOW7741

  • 100 Mbps data rate
  • Integrated DC-DC converter with low-emissions, low-noise
    • Emission optimized to meet CISPR 32 and EN 55032 Class B with >5 dB margin on 2 layer board
    • Low frequency power converter at 25 MHz enabling low noise performance
    • Low output ripple: 24 mV
  • High efficiency output power
    • Efficiency at max load: 46%
    • Up to 0.55-W output power
    • V ISOOUT accuracy of 5%
    • 5 V to 5 V: Max available load current = 110 mA
    • 5 V to 3.3 V: Max available load current = 140 mA
    • 3.3 V to 3.3 V: Max available load current = 60 mA
  • Independent power supply for channel isolator & power converter
    • Logic supply (V IO): 1.71-V to 5.5-V
    • Power converter supply (V DD): 3-V to 5.5-V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • Reinforced and Basic isolation options
  • High CMTI: 100-kV/µs (typical)
  • Safety Related Certifications:
    • VDE reinforced and basic insulation per DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications
    • ISOW774xB devices are planned
  • Extended temperature range: –40°C to +125°C
  • 20-pin wide body SOIC package

Description for the ISOW7741

The ISOW77xx family of devices are galvanically-isolated quad-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 550 mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolated designs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more