LM139AQML-SP

ACTIVE

Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Rating Space Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 100 VICR (max) (V) 34 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Rating Space Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 100 VICR (max) (V) 34 VICR (min) (V) 0
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (NAC) 14 62.9285 mm² 9.91 x 6.35 CFP (NAD) 14 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet
  • Available With Radiation Ensured
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36 VDC or ±1 to ±18 VDC
  • Very Low Supply Current Drain (0.8 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Offset Voltage: ±1 mV
  • Input Common-mode Voltage Range Includes GND
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

  • Available With Radiation Ensured
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36 VDC or ±1 to ±18 VDC
  • Very Low Supply Current Drain (0.8 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Offset Voltage: ±1 mV
  • Input Common-mode Voltage Range Includes GND
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

The LM139 series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV max for all four comparators. These were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM139 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, they will directly interface with MOS logic— where the low power drain of the LM139/LM139A is a distinct advantage over standard comparators.

The LM139 series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV max for all four comparators. These were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM139 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, they will directly interface with MOS logic— where the low power drain of the LM139/LM139A is a distinct advantage over standard comparators.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet LM139AQML LM139QML Low Power Low Offset Voltage Quad Comparators datasheet (Rev. G) 26 Mar 2013
* Radiation & reliability report LM139AQML-SP Neutron Displacement Damage (NDD) Characterization 25 May 2022
* SMD LM139AQML-SP SMD 5962R9673802VXA 21 Jun 2016
* Radiation & reliability report LM139AxRLQMLV ELDRS Characterization Report 10 May 2012
* Radiation & reliability report LM139AxRLQMLV ELDRS SET Report 10 May 2012
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
White paper Space Power Supply for the STAR-Tiger SpaceFibre Routing Switch PDF | HTML 27 Jul 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LM139 MDE MCD2610A Low Power Low Offset Voltage Quad Comparator 18 Sep 2012
More literature Die D/S LM139 MW8 Low Power Low Offset Voltage Quad Comparator 18 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UC1843BEVM-CVAL — UC1843B-SP current mode PWM controller evaluation module

The UC1843BEVM-CVAL uses the UC1843A-SP, INA901-SP, LM139AQML-SP, and UC1901-SP to create an isolated feedback flyback with current sensing and over current flags. The UC1843A-SP is used to switch the low side MOSFET of the flyback converter and provide voltage and current to the output. The (...)
User guide: PDF
Buy from a distributor
Evaluation board

STARD-3P-STAR-TIGER — STAR-Dundee STAR-Tiger power supply for SpaceFibre using TI radiation-hardened power and analog ICs

STAR-Tiger is a high-performance SpaceFibre routing switch, part of the European Union Hi-SIDE project, and winner of the Innovation in Space Award from the European Space Forum. The power supply board in the STAR-Tiger unit provides the primary power rails to the Xilinx KU060 FPGA being used to (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-070002 — 20- to 40-VIN, 50-W Space-grade isolated flyback DC/DC over-current protection reference design

Spacecraft bus voltages vary from the well-established 28-V to more than the 100-V typically used in highpower commercial communications satellites, this reference design shows an example for a space-grade 50-W isolated intermediary bus converter, while implementing over-current protection (OCP) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian
CFP (NAC) 14 Ultra Librarian
CFP (NAD) 14 Ultra Librarian
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos