14-pin (NAD) package image

5962-9673801VDA ACTIVE

Low Power Low Offset Voltage Quad Comparator

ACTIVE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (NAD) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 19 | TUBE

Features for the LM139AQML-SP

  • Available With Radiation Ensured
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Wide Supply Voltage Range
  • LM139/139A Series 2 to 36 VDC or ±1 to ±18 VDC
  • Very Low Supply Current Drain (0.8 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Offset Voltage: ±1 mV
  • Input Common-mode Voltage Range Includes GND
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

Description for the LM139AQML-SP

The LM139 series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV max for all four comparators. These were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM139 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, they will directly interface with MOS logic— where the low power drain of the LM139/LM139A is a distinct advantage over standard comparators.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more