Packaging information
| Package | Pins TO-CAN (LMC) | 8 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 500 | OTHER |
Features for the LM1558
- No Frequency Compensation Required
- Short-Circuit Protection
- Wide Common-Mode and Differential Voltage Ranges
- Low-Power Consumption
- 8-Lead TO-99 and 8-Lead PDIP
- No Latch Up When Input Common Mode Range is Exceeded
All trademarks are the property of their respective owners.
Description for the LM1558
The LM1458 and the LM1558 are general purpose dual operational amplifiers. The two amplifiers share a common bias network and power supply leads. Otherwise, their operation is completely independent.
The LM1458 is identical to the LM1558 except that the LM1458 has its specifications guaranteed over the temperature range from 0°C to +70°C instead of −55°C to +125°C.