68-pin (NKE) package image

LM15851NKET ACTIVE

12-Bit, 4.0-GSPS, RF-Sampling Wideband Receiver

Same as: LM15851NKET.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM15851NKE ACTIVE
Package qty | Carrier 168 | EIAJ TRAY (10+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B

Packaging information

Package | Pins VQFNP (NKE) | 68
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LM15851

  • Excellent Noise and Linearity up to and beyond FIN = 3 GHz
  • Configurable DDC
  • Decimation Factors from 4 to 32 (Complex Baseband Out)
  • Usable Output Bandwidth of 800 MHz at
    4x Decimation and 4000 MSPS
  • Usable Output Bandwidth of 100 MHz at
    32x Decimation and 4000 MSPS
  • Low Pin-Count JESD204B Subclass 1 Interface
  • Automatically Optimized Output Lane Count
  • Embedded Low Latency Signal Range Indication
  • Low Power Consumption
  • Key Specifications:
    • Max Sampling Rate: 4000 MSPS
    • Min Sampling Rate: 1000 MSPS
    • DDC Output Word Size: 15-Bit Complex (30 bits total)
    • IMD3: −64 dBc (FIN = 2140 MHz ± 30 MHz at −13 dBFS)
    • FPBW (–3 dB): 3.2 GHz
    • Supply Voltages: 1.9 V and 1.2 V
    • Power Consumption
      • Decimate by 10 (4000 MSPS): 2 W
      • Power Down Mode: <50 mW

Description for the LM15851

The LM15851 device is a wideband sampling and digital tuning device. Texas Instruments’ giga-sample analog-to-digital converter (ADC) technology enables a large block of frequency spectrum to be sampled directly at RF. An integrated DDC (Digital Down Converter) provides digital filtering and down-conversion. The selected frequency block is made available on a JESD204B serial interface. Data is output as baseband 15-bit complex information for ease of downstream processing. Based on the digital down-converter (DDC) decimation and link output rate settings, this data is output on 1 to 5 lanes of the serial interface.

The LM15851 device is available in a 68-pin VQFN package. The device operates over the Industrial (–40°C ≤ TA ≤ 85°C) ambient temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM15851NKE ACTIVE
Package qty | Carrier 168 | EIAJ TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more