LM20124

ACTIVE

2.95-5.5V, 4A, Current Mode Synchronous Buck Regulator with Optional Automotive Grade

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62810-Q1 ACTIVE Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package Improved performance: Fixed-frequency, spread-spectrum in smaller 2-mm x 3-mm QFN with wettable flanks.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Iq (typ) (µA) 3500 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Iq (typ) (µA) 3500 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • LM20124-Q1 is AEC-Q100 qualified and manufactured on an Automotive Grade Flow
  • Input voltage range 2.95V to 5.5V
  • Accurate current limit minimizes inductor size
  • 96% efficiency at 1 MHz switching frequency
  • 32 mΩ integrated FET switches
  • Starts up into pre-biased loads
  • Output voltage tracking
  • Peak current mode control
  • Adjustable output voltage down to 0.8V
  • Adjustable Soft-Start with external capacitor
  • Precision enable pin with hysteresis
  • Integrated OVP, UVLO, power good and thermal shutdown
  • TSSOP 16 pin exposed pad package

All trademarks are the property of their respective owners.

  • LM20124-Q1 is AEC-Q100 qualified and manufactured on an Automotive Grade Flow
  • Input voltage range 2.95V to 5.5V
  • Accurate current limit minimizes inductor size
  • 96% efficiency at 1 MHz switching frequency
  • 32 mΩ integrated FET switches
  • Starts up into pre-biased loads
  • Output voltage tracking
  • Peak current mode control
  • Adjustable output voltage down to 0.8V
  • Adjustable Soft-Start with external capacitor
  • Precision enable pin with hysteresis
  • Integrated OVP, UVLO, power good and thermal shutdown
  • TSSOP 16 pin exposed pad package

All trademarks are the property of their respective owners.

The LM20124 is a full featured 1 MHz synchronous buck regulator capable of delivering up to 4A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The LM20124 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20124 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The LM20124 is offered in a 16-pin TSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

The LM20124 is a full featured 1 MHz synchronous buck regulator capable of delivering up to 4A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The LM20124 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20124 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The LM20124 is offered in a 16-pin TSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM20124/LM20124Q 4A, 1MHz PowerWise ® Synchronous Buck Regulator datasheet (Rev. F) 27 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1654 LM20124 Evaluation Board (Rev. B) 03 May 2013
Application note AN-1751 4A LM20k Reference Designs (Rev. A) 03 May 2013
Application note AN-2077 LM20k POL Module (Rev. A) 03 May 2013
User guide High Efficiency Portable Media Player (PMP) Dock Station User Guide 27 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

LM20124DESIGN-CALC — LM20124 Design Spreadsheet

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos