LM25148-Q1

ACTIVE

Automotive 42-V synchronous buck DC/DC controller with ultra-low IQ

Product details

Vin (min) (V) 3.5 Vin (max) (V) 42 Operating temperature range (°C) -40 to 150 Control mode current mode Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 36 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 9.5 Duty cycle (max) (%) 99 Number of phases 2 TI functional safety category Functional Safety-Capable
Vin (min) (V) 3.5 Vin (max) (V) 42 Operating temperature range (°C) -40 to 150 Control mode current mode Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 36 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 9.5 Duty cycle (max) (%) 99 Number of phases 2 TI functional safety category Functional Safety-Capable
VQFN (RGY) 24 19.25 mm² 5.5 x 3.5
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Integrated EMI mitigation
    • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
    • Optimized for CISPR 25 Class 5 requirements
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 3.5 V to 42 V
    • 1% accurate, fixed 3.3 V, 5 V, 12 V, or adjustable output from 0.8 V to 36 V
    • 150°C maximum junction temperature
    • Lossless DCR or shunt current sensing
    • Shutdown mode current of 2.3 µA
    • No-load sleep current of 9.5 µA
    • Internal soft-start ramp of 3 ms
    • Stackable up to two phases
    • Internal bootstrap diode
  • Switching frequency from 100 kHz to 2.2 MHz
    • SYNC in and SYNC out capability
    • Selectable PFM or FPWM modes
  • Inherent protection features for robust design
    • Internal hiccup mode overcurrent protection
    • ENABLE and PGOOD functions
    • VCC, VDDA, and gate-drive UVLO protection
    • Internal or external loop compensation
    • Thermal shutdown protection with hysteresis
  • Create a custom design using the LM25148-Q1 with WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Integrated EMI mitigation
    • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
    • Optimized for CISPR 25 Class 5 requirements
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 3.5 V to 42 V
    • 1% accurate, fixed 3.3 V, 5 V, 12 V, or adjustable output from 0.8 V to 36 V
    • 150°C maximum junction temperature
    • Lossless DCR or shunt current sensing
    • Shutdown mode current of 2.3 µA
    • No-load sleep current of 9.5 µA
    • Internal soft-start ramp of 3 ms
    • Stackable up to two phases
    • Internal bootstrap diode
  • Switching frequency from 100 kHz to 2.2 MHz
    • SYNC in and SYNC out capability
    • Selectable PFM or FPWM modes
  • Inherent protection features for robust design
    • Internal hiccup mode overcurrent protection
    • ENABLE and PGOOD functions
    • VCC, VDDA, and gate-drive UVLO protection
    • Internal or external loop compensation
    • Thermal shutdown protection with hysteresis
  • Create a custom design using the LM25148-Q1 with WEBENCH Power Designer

The LM25148-Q1 is a 42-V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM25148-Q1 can be set up in idual-phase mode (paralleled output) with accurate current sharing for high-current applications. It can operate at input voltages as low as 3.5 V, at nearly 100% duty cycle if needed.

The LM25148-Q1 has a unique EMI reduction feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25148-Q1 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 3-ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM25148-Q1 controller comes in a 3.5-mm × 5.5-mm thermally enhanced, 24-pin VQFN package with wettable flank pins to facilitate optical inspection during manufacturing.

The LM25148-Q1 is a 42-V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM25148-Q1 can be set up in idual-phase mode (paralleled output) with accurate current sharing for high-current applications. It can operate at input voltages as low as 3.5 V, at nearly 100% duty cycle if needed.

The LM25148-Q1 has a unique EMI reduction feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25148-Q1 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 3-ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM25148-Q1 controller comes in a 3.5-mm × 5.5-mm thermally enhanced, 24-pin VQFN package with wettable flank pins to facilitate optical inspection during manufacturing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM25149 ACTIVE 42-V synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter Pin-to-pin, non-automotive equivalent with active EMI filter (AEF)
LM25149-Q1 ACTIVE 42-V automotive synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter Pin-to-pin with active EMI filter (AEF)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM25148-Q1 42-V, Automotive, Synchronous, Buck DC/DC Controller with Ultra-Low IQ and Dual Random Spread Spectrum datasheet (Rev. A) PDF | HTML 13 Feb 2023
Test report Power Delivery Reference Design for AMD Versal™ AI Edge Series PDF | HTML 25 Mar 2024
Application note How to Implement a Simple Constant Current Regulation Scheme to a PCM Based Buck PDF | HTML 16 Aug 2023
User guide LM25149-Q1 EVM User's Guide (Rev. A) PDF | HTML 29 Apr 2022
Functional safety information LM25148-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 28 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25149-Q1EVM-2100 — LM25149-Q1 5.5-V to 36-V, low IQ, synchronous buck DC/DC controller evaluation module

The LM25149-Q1EVM-2100 high-density evaluation module (EVM) is designed to showcase the performance of the LM25149-Q1 high-performance, automotive synchronous buck DC/DC buck controller. It operates over a wide input voltage range of 5.5 V to 36 V to deliver a fixed 5-V output with better than 1% (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM5149-Q1EVM-400 — LM5149-Q1 evaluation module, 72-V, low-IQ, synchronous buck DC/DC controller with active EMI filter

The LM5149-Q1EVM-400 high-density evaluation module (EVM) is designed to showcase the performance of the LM5149-Q1 high-performance, automotive, synchronous buck DC/DC buck controller. The EVM operates over a wide input voltage range of 15 V to 72 V to deliver a fixed 12-V output with better than (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

LM5148-LM25148DESIGN-CALC — LM5148 and LM25148 controller quickstart design tool

Welcome to the quickstart design tool for the LM5148, LM5148-Q1, LM25148 and LM25148-Q1. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on the above controller family. As such, the user can expeditiously arrive at an (...)
PCB layout

LM25149-Q1EVM-2100 PCB Layout Files

SNVR501.ZIP (1990 KB)
Reference designs

PMP23227 — Power delivery reference design for AMD Versal™ Edge AI series

This reference design demonstrates how the required power rails for the VE2302 device can be powered by TI's regulator ICs. AMD’s Minimum Rails power consolidation of supplies. See AMD’s Power Design Manager (PDM) tool, for all available power consolidation options. Use PDM when estimating power (...)
Test report: PDF
Reference designs

PMP31252 — 150W dual phase synchronous buck converter reference design for automotive applications

This design showcases a low EMI, dual-phase buck converter that can be used as a dual-output converter. As a dual-phase converter, the circuit can provide a continuous output current of 22A with 30A peak in a 12V to 5V configuration.
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos