LM25148BQRGYRQ1 ACTIVE

Automotive 42-V synchronous buck DC/DC controller with ultra-low IQ

ACTIVE Custom reel may be available
Same as: LM25148BQRGYRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGY) | 24
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM25148-Q1

  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Integrated EMI mitigation
    • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
    • Optimized for CISPR 25 Class 5 requirements
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 3.5V to 42V
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable output from 0.8V to 36V
    • 150°C maximum junction temperature
    • Shutdown mode current of 2.3µA
    • No-load sleep current of 9.5µA
    • Internal soft-start ramp of 3ms
    • Stackable up to two phases
    • Internal bootstrap diode
  • Switching frequency from 100kHz to 2.2MHz
    • SYNC in and SYNC out capability
  • Inherent protection features for robust design
    • Internal hiccup mode overcurrent protection
    • ENABLE and PGOOD functions
    • VCC, VDDA, and gate-drive UVLO protection
    • Internal or external loop compensation
    • Thermal shutdown protection with hysteresis
  • Create a custom design using the LM25148-Q1 with WEBENCH Power Designer

Description for the LM25148-Q1

The LM25148-Q1 is a 42V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM25148-Q1 can be set up in dual-phase mode (paralleled output) with accurate current sharing for high-current applications. The device can operate at input voltages as low as 3.5V, at nearly 100% duty cycle if needed.

The LM25148-Q1 has a unique EMI reduction feature known as Dual Random Spread Spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25148-Q1 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 3ms soft-start time, and thermal shutdown protection with automatic recovery.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more