LM25184-Q1
Automotive 42-VIN no-opto flyback converter with 65-V, 4.1-A integrated MOSFET
LM25184-Q1
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to 125°C ambient temperature range
- Functional Safety-Capable
- Designed for reliable and rugged applications
- Wide input voltage range of 4.5 V to 42 V
- Robust solution with only one component crossing the isolation barrier
- ±1.5% total output regulation accuracy
- Optional VOUT temperature compensation
- –40°C to +150°C junction temperature range
- Integration reduces solution size and cost
- Integrated 65-V, 0.11-Ω power MOSFET
- No optocoupler or transformer auxiliary winding required for VOUT regulation
- High-efficiency PSR flyback operation
- Quasi-resonant MOSFET turnoff in BCM
- Single- and multi-output implementations
- Ultra-low conducted and radiated EMI signatures
- Soft switching avoids diode reverse recovery
- Optimized for CISPR 25 Class 5 requirement
- Create a custom flyback regulator design using WEBENCH Power Designer
The LM25184-Q1 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 42 V. The isolated output voltage is sampled from the primary-side flyback voltage. The high level of integration results in a simple, reliable, and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 65-V power MOSFET provides output power up to 15 W with enhanced headroom for line transients.
The LM25184-Q1 simplifies the implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft-start, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.
The LM25184-Q1 converter is qualified to automotive AEC-Q100 grade 1 and is available in 8-pin WSON package with 0.8-mm pin pitch and wettable flanks.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM25184EVM-S12 — 42-VIN, 1-AOUT PSR flyback converter single-output evaluation module
TIDM-02012 — High-voltage HEV/EV HVAC eCompressor motor control reference design with MathWorks®
TIDM-02017 — Two- and three-wheeler traction inverter reference design
PMP30834 — Isolated 4-W reference design with integrated switch and primary-side regulation (PSR)
PMP30934 — IGBT and SiC gate drive auxiliary PSU reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (NGU) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.