LM258A-EP

ACTIVE

HiRel Enhanced Product, dual, 30-V, 700-kHz operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA4991-EP ACTIVE Enhanced-product, quad, 40-V 4.5-MHz rail-to-rail input and output operational amplifier Rail-to-rail I/O, wider supply range (2.7 V to 40 V), higher gain bandwidth (4.5 MHz), faster slew rate (21 V/µs), lower offset voltage (0.895 mV), lower power (0.56 mA), higher output current (75 mA)
Pin-for-pin with same functionality to the compared device
TL072-EP ACTIVE Enhanced product, dual, 30-V, 3-MHz, high slew rate (13-V/µs), In to V+, JFET-input op amp Higher GBW (3 MHz), faster slew rate (13 V/us), lower noise (18 nV/√Hz)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.7 Slew rate (typ) (V/µs) 0.3 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 40 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 15000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.7 Slew rate (typ) (V/µs) 0.3 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 40 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 15000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Controlled Baseline
    • One Assembly/One Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Wide Supply Range:
    • Single Supply . . . 3 V to 30 V
    • Dual Supplies . . .±1.5 V to ±15 V
  • Low Supply-Current Drain, Independent of Supply Voltage . . . 0.7 mA Typ
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters:
    • Input Offset Voltage . . . 2 mV Typ
    • Input Offset Current . . . 2 nA Typ
    • Input Bias Current . . . 15 nA Typ
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . 32 V
  • Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
  • Internal Frequency Compensation

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/One Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Wide Supply Range:
    • Single Supply . . . 3 V to 30 V
    • Dual Supplies . . .±1.5 V to ±15 V
  • Low Supply-Current Drain, Independent of Supply Voltage . . . 0.7 mA Typ
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters:
    • Input Offset Voltage . . . 2 mV Typ
    • Input Offset Current . . . 2 nA Typ
    • Input Bias Current . . . 15 nA Typ
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . 32 V
  • Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
  • Internal Frequency Compensation

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The LM258A consists of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 30 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, this device can be operated directly from the standard 5-V supply used in digital systems and easily can provide the required interface electronics without additional ±5-V supplies.

The LM258A consists of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 30 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, this device can be operated directly from the standard 5-V supply used in digital systems and easily can provide the required interface electronics without additional ±5-V supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM258A-EP datasheet 01 Oct 2006
* VID LM258A-EP VID V6206622 21 Jun 2016
* VID LM258A-EP VID V6206622 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation model

LMx58_LM2904 PSpice Model (Rev. C)

SNOM268C.ZIP (23 KB) - PSpice Model
Simulation model

LMx58_LM2904 Reference Design

SNOM671.ZIP (22 KB) - TINA-TI Reference Design
Simulation model

LMx58_LM2904 TINA-TI Macro

SNOM670.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos