24-pin (RTW) package image

LM2754SQ/NOPB ACTIVE

800mA switched capacitor flash LED driver with Time-Out Protection

ACTIVE Custom reel may be available
Same as: LM2754SQ/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM2754

  • Up to 800mA Output Current
  • Wide Operating Input Voltage Range: 2.8V to 5.5V
  • Drives 1, 2, 3 or 4 LEDs in Parallel
  • Ability to Disable One Current Sink Via the SEL Pin to Accommodate 3-LED Flash Modules
  • Time-Out Circuitry Limits Flash Duration to 1 Second
  • TX Input Ensures Synchronization with RF Power Amplifier Pulse
  • Adaptive 1x, 1.5x and 2x Gains for Maximum Efficiency
  • 1MHz Constant Frequency Operation
  • Output Current Limit
  • True Shutdown Output Disconnect
  • <1µA Shutdown Current
  • Internal Soft-Start Limits Inrush Current
  • No Inductor Required
  • Total Solution Size without LED <28mm2
  • Low Profile 24-Pin WQFN Package (4mm x 4mm x 0.8mm)

All trademarks are the property of their respective owners.

Description for the LM2754

The LM2754 is an integrated low noise, high current switched capacitor DC/DC converter with four regulated current sinks. The device is optimized for driving 1 to 4 high power white LEDs in parallel with a maximum current of 800mA. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements.

Two external low power resistors set the desired current for Torch and Flash modes. The TX pin allows the device to be forced into Torch mode during a Flash pulse, allowing for synchronization between the RF power amplifier pulse and Flash/Torch modes. To protect the device and Flash LEDs, internal Time-Out circuitry turns off the LM2754 in case of a faulty prolonged Flash mode. Internal soft-start circuitry limits the amount of inrush current during start-up.

The LM2754 is available in a small 24-pin thermally enhanced WQFN package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more