14-pin (D) package image

LM2902MX/NOPB ACTIVE

Quad 26-V 1-MHz operational amplifier

ACTIVE Custom reel may be available
Same as: LM2902MX/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM2902M/NOPB ACTIVE
Package qty | Carrier 55 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM2902-N

  • Internally Frequency Compensated for Unity Gain
  • Large DC Voltage Gain 100 dB
  • Wide Bandwidth (Unity Gain) 1 MHz
    (Temperature Compensated)
  • Wide Power Supply Range:
    • Single Supply 3 V to 32 V
    • or Dual Supplies ±1.5 V to ±16 V
  • Very Low Supply Current Drain (700 µA)
    –Essentially Independent of Supply Voltage
  • Low Input Biasing Current 45 nA
    (Temperature Compensated)
  • Low Input Offset Voltage 2 mV
    and Offset Current: 5 nA
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the
    Power Supply Voltage
  • Large Output Voltage Swing 0 V to V+ – 1.5 V
  • Advantages:
    • Eliminates Need for Dual Supplies
    • Four Internally Compensated Op Amps in a Single
      Package
    • Allows Direct Sensing Near GND and VOUT also
      Goes to GND
    • Compatible With All Forms of Logic
    • Power Drain Suitable for Battery Operation
    • In the Linear Mode the Input Common-Mode, Voltage
      Range Includes Ground and the Output Voltage
    • Can Swing to Ground, Even Though Operated from
      Only a Single Power Supply Voltage
    • Unity Gain Cross Frequency is Temperature
      Compensated
    • Input Bias Current is Also Temperature
      Compensated

Description for the LM2902-N

The LM124-N series consists of four independent, high-gain, internally frequency compensated operational amplifiers designed to operate from a single power supply over a wide range of voltages. Operation from split-power supplies is also possible and the low-power supply current drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, DC gain blocks and all the conventional op amp circuits which now can be more easily implemented in single power supply systems. For example, the LM124-N series can directly operate off of the standard 5-V power supply voltage which is used in digital systems and easily provides the required interface electronics without requiring the additional ±15 V power supplies.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM2902M/NOPB ACTIVE
Package qty | Carrier 55 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more